Produktportfolio
Delta Provides Modular UPS Solution for Provinciehuis Utrecht in Netherland

The Province of Utrecht in the Netherlands consists of 26 municipalities and is home to a population of 1,320,000. The Provinciehuis government building is where 49 representatives work closely with municipalities and the central government of the Netherlands. They needed to replace the existing UPS. Delta’s 120kVA modular UPS was a perfect fit as a replacement for the existing equipment at Provinciehuis Utrecht. It delivers high efficiency and required only minor adjustments upon installation. Delta’s modular UPS features three-phase modular UPSs for power rating requirements above 20kVA that serve as power protection for mission-critical infrastructure such as datacenters, mid to large network equipment, and more. Its modular design delivers an ideal solution for datacenters demanding peak efficiency and availability at a lower TCO.