Produktportfolio
Delta MCIS Provides Protection for Mission Critical Applications in China and India
Delta MCIS supports Shanxi Unicom data center renovation project
Delta Greentech (China) Co., with its solid technology background in the Northern China telecommunications business, won the bid for the Shanxi Unicom datacenter retrofit project by designing a complete and reliable power protection system that fulfills all the customer's requirements.
Through a comprehensive site survey, detailed research, and planning, Delta offered the Ultron DPS Series 400kVA UPS 1+1 parallel redundant system solution for Shanxi Unicom's datacenter retrofit projects.
The Ultron DPS Series 400kVA UPS provides 3-phase power protection with advanced IGBT-rectifier. With state-of-the-art TLI (Triple Level Inverter) and PFC (power factor correction) topology, the Ultron DPS features industry leading performance of up to 96 % AC-AC efficiency, input power factor > 0.99, output power factor of 0.9 and low iTHD < 3%. Its high efficiency and reliability made it the perfect choice for Shanxi Unicom’s datacenter renovation project.
Delta MCIS protects Dr. Reddy's Laboratories Ltd. in India
Offering its strong product portfolio, technologically advanced products and renowned quality assurance, Delta inked a power protection deal with Dr. Reddy's Laboratories Ltd., an integrated global pharmaceutical company in India. Initially, Delta installed UPSs at Active Pharmaceutical Ingredients (APIs), Custom Pharmaceutical Services (CPS), and Biosimilars across AP.
Delta provided the Ultron NT Series UPS solution for a tough electrical environment at API. With its one-of-a-kind H Bridge Technology and SPWM technology, the Ultron NT series UPS is a true online double conversion UPS system that effectively handles critical Bio Medical loads. The product contains a built-in isolation transformer providing complete isolation to the loads.
The Modulon NH Plus UPS was also introduced to take care of the mission critical applications at CPS such as water plant control rooms, R&D and the analysis, instrumentation, process development, and QA & QC labs, to meet their N+X Redundancy needs.
The list does not end here. Delta continues to receive new RFPs from this customer and the relationship has grown closer. “Delta is undoubtedly the market leader in power solutions owing to their superior technology, excellent customer support and solutions that are tuned to industrial requirements,” said Mr. V.N Bhaskar, Manager – SCM from Dr. Reddy’s Lab.
Delta’s association will help to add credentials and work references for pharmaceutical applications. Delta takes pride in its expertise in offering world class power solutions for the pharmaceutical sector.
Delta’s Ultron HPH series UPS was honored with silver award at the China International Industry Fair
PUE-Messung im Rechenzentrum
Schutz von USV-Batterien zur Gewährleistung des unterbrechungsfreien Betriebs von kritischen Lasten