Выбор Продукта
Delta Electronics Presents Advanced Display Solutions at Integrated Systems Europe (ISE) 2013
Jeff Fu, General Manager of Delta Electronics’ Display Solutions Business Unit said, “Long dedicated to the research and development of display solutions and systems, Delta practices its mission “To provide innovative, clean and energy-efficient solutions for a better tomorrow” by offering smarter and greener display products and solutions. The iPEMS™ system integrates Delta’s expertise in display technology, networking systems and power management. It can help users make the right decisions in a systematic and timely manner for various industries such as energy production and management, intelligent factories, data centers, smart grids, intelligent traffic and the telecom industry.”
The iPEMS™ is a high performance, highly reliable, flexible and green display system that visualizes all data with intuitive SCADA graphics that can be shown on display walls through SRIS (Super Resolution Image Software), that supports 1,000 times XGA resolution image and is driven by Delta's novel DVCS® IP-based distributive vision control system. DVCS is the world’s first to integrate “Audio” and “Video” in one display wall system solution.
Delta will also exhibit its latest innovations for control room display systems. Delta’s Ultra Slim DLP® Cube and Super Thin Bezel LCD series brings to life the dream of many control room designers, who have wished for a low form factor display with its inherent reliability to complement their state-of-the-art control room center designs.
Delta’s latest LED display products, a 4mm indoor LED wall and a 10mm outdoor LED wall, offer an ideal solution for large format indoor and outdoor full-color, full-motion dynamic, life-like content display and overcome the challenges of viewing distances for large audiences. These rugged displays can withstand bright ambient light and rough weather conditions.
Delta will exhibit its most innovative products and technologies at 2013 ISE, Booth D111 Hall.9.
Delta Electronics Presents Advanced Display Solutions at Integrated Systems Europe (ISE) 2013
Season's Greetings from Delta!
Delta @ GITEX Technology Week 2011 в Дубае
Новый сайт для региона EMEA
New TPS Business/Sales Manager for Russia
New Delta iPhone App Launched!
APS Inverter Power Systems Now Available
New OutD V Series!
Yancey Hai, исполнительный директор Delta Electronics, получил премию «Инноватор Азии» в 2010 году
Значительная экономия дизельного топлива при использовании системы SMCS компанией Vodafone в Индии
Система термоэлектрического охлаждения Delta OutD - последние новости из области энергосбережения
Delta на выставке Electronica 2010 в Мюнхене
Delta Electronics - первая компания, прошедшая сертификацию UL Environment на энергоэффективность
Vodafone, Турция выбрала телекоммуникационные системы электропитания Delta для снижения расходов
Компания Delta выпускает на рынок новые инверторы для питания телекоммуникационного оборудования
Delta открыла офис с Западной Африке
Две новые модели выпрямителей EnergE
Совещание по стратегии до 2017 г.
Новое в контроллерах систем питания Телеком
Трехдневный саммит партнеров в Дубае
Season’s Greetings
Calculate Your Cost Savings
Another Benchmark Project by Delta
Компания Delta запустила новый Web-сервис
Компания Delta запускает производство выпрямителей с эффективностью энергопотребления свыше 96 %
Finnish telecoms forerunner trusts in Delta
New office opening in Dallas
New assignment stateside
Two new Delta offices – Dubai and Turkey
Great new upgrades
Season’s greetings – win an iPod Touch!
A Delta asteroid
New software out now!
Enhanced power system control
Six times as cool
Delta wins award
Delta launches e‑magazine
Customers talk up Delta