Выбор Продукта
New OutD V Series!
![](/media/2011-01-05_16-57-29.png)
Outdoor solutions
Delta’s outdoor power systems are especially designed for demanding outdoor environments. The stable construction is based on a single- or double-wall metal design, which provides robustness for outdoor applications, as well as important protection against the effects of extreme climate conditions (e.g. rain, sun exposure, dust, extreme temperatures, humidity, snow and wind). Our total outdoor systems with integrated power and telecom equipment are very compact solutions, and their modular design allows flexible adaptation to different customer requirements and environments.
System design
Delta’s outdoor power systems are designed to supply DC or AC power for different applications, such as cellular base stations. The robust cabinet equipped with a three-point locking system reduces the risk of unauthorized access, burglary or vandalism. It also protects the telecom and power equipment, as well as the batteries, against extreme weather conditions, thereby ensuring a long service life. Standard cabinets have IP54 (and optionally IP55) protection rating in industrial environments. The cabinet can be equipped with additional supporters for hardware, enabling a higher level of integration for space-critical applications. In addition, the battery (or user) compartment can be separated from the rest of the equipment.
Climate management
An integrated climate management system controls the temperature inside the cabinet, providing optimal operating conditions for equipment and battery. Different cooling/heating units (air conditioners, heat exchangers, fans and air filters, heaters) are available. The advanced climate controller can be used to provide optimal conditions for all equipment by eliminating problems caused by extreme temperatures, dirt and humidity, which are normally present in outdoor environments.
We at Delta understand the need to reduce to the amount of energy consumed by cooling systems. Therefore, we offer a new hybrid cooling solution in the most popular combination: air ventilation and active cooling (AV + AC). This concept uses air ventilation as the main cooling system in low and normal ambient temperatures. In high ambient temperatures, air ventilation is replaced or suppressed by active cooling (AC). This creates significant energy savings. For example, in a typical system with internal heat generation of 1.5 kW installed in a 1.8 meter outdoor cabinet in Frankfurt, Germany, a hybrid (AV + AC) cooling system reduced energy consumption by 70–80 percent when compared to a traditional system using active cooling only. The savings could be even higher in installations where higher internal temperatures (above 30 °C) are accepted.
Delta OutD product series
Power systems
The power system located inside an outdoor cabinet consists of power conversion modules (rectifiers, invertors and UPS units) and distribution units (with configurable AC and DC elements). Delta’s OutD cabinets can be equipped with different types of rack-mounted indoor systems from the CellD Series. Delta’s new EnergE high-efficiency rectifiers are the best choice for such applications.
Delta Electronics Presents Advanced Display Solutions at Integrated Systems Europe (ISE) 2013
Season's Greetings from Delta!
Delta @ GITEX Technology Week 2011 в Дубае
Новый сайт для региона EMEA
New TPS Business/Sales Manager for Russia
New Delta iPhone App Launched!
APS Inverter Power Systems Now Available
New OutD V Series!
Yancey Hai, исполнительный директор Delta Electronics, получил премию «Инноватор Азии» в 2010 году
Значительная экономия дизельного топлива при использовании системы SMCS компанией Vodafone в Индии
Система термоэлектрического охлаждения Delta OutD - последние новости из области энергосбережения
Delta на выставке Electronica 2010 в Мюнхене
Delta Electronics - первая компания, прошедшая сертификацию UL Environment на энергоэффективность
Vodafone, Турция выбрала телекоммуникационные системы электропитания Delta для снижения расходов
Компания Delta выпускает на рынок новые инверторы для питания телекоммуникационного оборудования
Delta открыла офис с Западной Африке
Две новые модели выпрямителей EnergE
Совещание по стратегии до 2017 г.
Новое в контроллерах систем питания Телеком
Трехдневный саммит партнеров в Дубае
Season’s Greetings
Calculate Your Cost Savings
Another Benchmark Project by Delta
Компания Delta запустила новый Web-сервис
Компания Delta запускает производство выпрямителей с эффективностью энергопотребления свыше 96 %
Finnish telecoms forerunner trusts in Delta
New office opening in Dallas
New assignment stateside
Two new Delta offices – Dubai and Turkey
Great new upgrades
Season’s greetings – win an iPod Touch!
A Delta asteroid
New software out now!
Enhanced power system control
Six times as cool
Delta wins award
Delta launches e‑magazine
Customers talk up Delta