Выбор Продукта
2008.12.10
Great new upgrades
PSC3 – battery block measurement brings peace of mind
A new battery block measurement has been announced for the PSC3 controller. The new option enhances system reliability by locating potential battery problems at an early stage.
“The module spots any abnormal voltage differences within the batteries and alerts the user”, explains Product Manager Matti Heikkilä. “Our aim is to make our customers life as carefree as possible. We like the new feature ourselves and we believe you will love it too.”
2.7 kW rectifier updated for network maintenance
The new entry our popular 2.7 kW rectifier series incorporates a CAN interface. Coupled with a PSC controller this means easier network maintenance and less trips onsite.
“We are talking about a whole new degree of simplicity”, confirms Global Product Manager, Hans-Peter Glauser. “Network maintenance is something to appreciate especially in areas where monsoons, tropical storms, cold winters or other extreme conditions might make it difficult to reach the site.”
“This is not only more convenient, but also saves our customers money.”
Installation has been made easy as the CAN interface is plug-and-play.
“I think we will all be happy to get our site up-and-running without the tedious hassle of addressing and other setup intricacies”, Glauser says.
The new 2.7 kW rectifier continues the Delta tradition of diminutive size combined with impressive power density; in this case 34W/inch3. The compact size allows installation in space critical applications like street side broadband and tower wireless base installations.
NH UPS – new option for uninterrupted power
NH UPS is a new, easily upgradable solution with 20 kW power modules. NH can be installed parallel, securing power up to 160 kVa. In normal mode the system runs at 94% efficiency, and in ECO mode the number goes up to 97%.
“Expandability and adaptability are the key here”, says UPS Product Manager Nico Leibenguth. “We want to make our customers’ life easier, and NH UPS does just that.”
Delta have paid attention to the requirement of easy maintenance and short mean time to recovery. With NH UPS a defective module can be changed to a new one with the system in operation. With a large number of interface options NH can be easily looped to networked management.
“With our comprehensive UPS management software integrated control of the system and critical load is easy”, Leibenguth reflects. “Just the way our customers have said they want it.”
A new battery block measurement has been announced for the PSC3 controller. The new option enhances system reliability by locating potential battery problems at an early stage.
“The module spots any abnormal voltage differences within the batteries and alerts the user”, explains Product Manager Matti Heikkilä. “Our aim is to make our customers life as carefree as possible. We like the new feature ourselves and we believe you will love it too.”
2.7 kW rectifier updated for network maintenance
The new entry our popular 2.7 kW rectifier series incorporates a CAN interface. Coupled with a PSC controller this means easier network maintenance and less trips onsite.
“We are talking about a whole new degree of simplicity”, confirms Global Product Manager, Hans-Peter Glauser. “Network maintenance is something to appreciate especially in areas where monsoons, tropical storms, cold winters or other extreme conditions might make it difficult to reach the site.”
“This is not only more convenient, but also saves our customers money.”
Installation has been made easy as the CAN interface is plug-and-play.
“I think we will all be happy to get our site up-and-running without the tedious hassle of addressing and other setup intricacies”, Glauser says.
The new 2.7 kW rectifier continues the Delta tradition of diminutive size combined with impressive power density; in this case 34W/inch3. The compact size allows installation in space critical applications like street side broadband and tower wireless base installations.
NH UPS – new option for uninterrupted power
NH UPS is a new, easily upgradable solution with 20 kW power modules. NH can be installed parallel, securing power up to 160 kVa. In normal mode the system runs at 94% efficiency, and in ECO mode the number goes up to 97%.
“Expandability and adaptability are the key here”, says UPS Product Manager Nico Leibenguth. “We want to make our customers’ life easier, and NH UPS does just that.”
Delta have paid attention to the requirement of easy maintenance and short mean time to recovery. With NH UPS a defective module can be changed to a new one with the system in operation. With a large number of interface options NH can be easily looped to networked management.
“With our comprehensive UPS management software integrated control of the system and critical load is easy”, Leibenguth reflects. “Just the way our customers have said they want it.”
2013.01.30
Delta Electronics Presents Advanced Display Solutions at Integrated Systems Europe (ISE) 2013
Delta Electronics Presents Advanced Display Solutions at Integrated Systems Europe (ISE) 2013
2012.12.18
Season's Greetings from Delta!
Season's Greetings from Delta!
2011.09.08
Delta @ GITEX Technology Week 2011 в Дубае
Delta @ GITEX Technology Week 2011 в Дубае
2011.06.29
Новый сайт для региона EMEA
Новый сайт для региона EMEA
2011.06.22
New TPS Business/Sales Manager for Russia
New TPS Business/Sales Manager for Russia
2011.05.03
New Delta iPhone App Launched!
New Delta iPhone App Launched!
2011.04.29
APS Inverter Power Systems Now Available
APS Inverter Power Systems Now Available
2011.04.28
New OutD V Series!
New OutD V Series!
2011.02.21
Yancey Hai, исполнительный директор Delta Electronics, получил премию «Инноватор Азии» в 2010 году
Yancey Hai, исполнительный директор Delta Electronics, получил премию «Инноватор Азии» в 2010 году
2010.09.28
Значительная экономия дизельного топлива при использовании системы SMCS компанией Vodafone в Индии
Значительная экономия дизельного топлива при использовании системы SMCS компанией Vodafone в Индии
2010.09.26
Система термоэлектрического охлаждения Delta OutD - последние новости из области энергосбережения
Система термоэлектрического охлаждения Delta OutD - последние новости из области энергосбережения
2010.09.24
Delta на выставке Electronica 2010 в Мюнхене
Delta на выставке Electronica 2010 в Мюнхене
2010.09.13
Delta Electronics - первая компания, прошедшая сертификацию UL Environment на энергоэффективность
Delta Electronics - первая компания, прошедшая сертификацию UL Environment на энергоэффективность
2010.08.03
Vodafone, Турция выбрала телекоммуникационные системы электропитания Delta для снижения расходов
Vodafone, Турция выбрала телекоммуникационные системы электропитания Delta для снижения расходов
2010.06.14
Компания Delta выпускает на рынок новые инверторы для питания телекоммуникационного оборудования
Компания Delta выпускает на рынок новые инверторы для питания телекоммуникационного оборудования
2010.06.11
Delta открыла офис с Западной Африке
Delta открыла офис с Западной Африке
2010.06.10
Две новые модели выпрямителей EnergE
Две новые модели выпрямителей EnergE
2010.05.31
Совещание по стратегии до 2017 г.
Совещание по стратегии до 2017 г.
2010.03.17
Новое в контроллерах систем питания Телеком
Новое в контроллерах систем питания Телеком
2010.01.25
Трехдневный саммит партнеров в Дубае
Трехдневный саммит партнеров в Дубае
2009.12.18
Season’s Greetings
Season’s Greetings
2009.12.18
Calculate Your Cost Savings
Calculate Your Cost Savings
2009.12.17
Another Benchmark Project by Delta
Another Benchmark Project by Delta
2009.11.10
Компания Delta запустила новый Web-сервис
Компания Delta запустила новый Web-сервис
2009.10.30
Компания Delta запускает производство выпрямителей с эффективностью энергопотребления свыше 96 %
Компания Delta запускает производство выпрямителей с эффективностью энергопотребления свыше 96 %
2009.03.17
Finnish telecoms forerunner trusts in Delta
Finnish telecoms forerunner trusts in Delta
2009.03.17
New office opening in Dallas
New office opening in Dallas
2008.12.10
New assignment stateside
New assignment stateside
2008.12.10
Two new Delta offices – Dubai and Turkey
Two new Delta offices – Dubai and Turkey
2008.12.10
Great new upgrades
Great new upgrades
2008.12.10
Season’s greetings – win an iPod Touch!
Season’s greetings – win an iPod Touch!
2008.09.11
A Delta asteroid
A Delta asteroid
2008.09.11
New software out now!
New software out now!
2008.09.11
Enhanced power system control
Enhanced power system control
2008.09.11
Six times as cool
Six times as cool
2008.06.17
Delta wins award
Delta wins award
2008.06.17
Delta launches e‑magazine
Delta launches e‑magazine
2008.06.17
Customers talk up Delta
Customers talk up Delta