Выбор Продукта
2009.12.17
Another Benchmark Project by Delta
Delta has designed a massive 9,200 A InD power supply system for the Brazilian telecom operator TIM. Delta has delivered the equipment as a turnkey solution that included installation and deployment.
The benchmark system built for TIM is based on Delta’s DPR 3500B rectifiers. Up to 128 rectifiers can be installed in the system. The superb energy efficiency and 3.5 kW output of the DPR 3500 rectifier ensure sufficient total output in a compact size.
The system can be controlled remotely using the PSC 3 controller. The controller features integrated Programmable Logic Controller (PLC) functions to enhance flexibility, monitoring and site infrastructure management. Other key features of the PSC 3 include advanced battery management and testing methods.
“The performance of the system is impressive,” said Hewton Seiji Hiroki, CEO at Delta Energy Systems Brazil. “Thanks to a technology that offers high energy density, the system is very compact in size. Yet, the dimensions of the system are amazing! The only alternative to this system, which boasts a width no less than 5180 mm, would have been a configuration consisting of several power supply systems.”
“However, squeezing the required output into a single unit has brought significant cost savings for our customers. In addition, our first-class modules provide the lowest total cost of ownership in the market.”
“The design, manufacture and deployment of a tailored, exceptional system is yet another demonstration of the cutting-edge expertise of our Engineering Team,” he continued.
The system was installed in Rio de Janeiro, where it now secures services for mobile phone and broadband users.
With operations in 2,900 cities in Brazil, TIM is part of the Telecom Italia Group. Delta has been cooperating with TIM Brazil since 1998, when TIM launched its operations in Brazil.
The benchmark system built for TIM is based on Delta’s DPR 3500B rectifiers. Up to 128 rectifiers can be installed in the system. The superb energy efficiency and 3.5 kW output of the DPR 3500 rectifier ensure sufficient total output in a compact size.
The system can be controlled remotely using the PSC 3 controller. The controller features integrated Programmable Logic Controller (PLC) functions to enhance flexibility, monitoring and site infrastructure management. Other key features of the PSC 3 include advanced battery management and testing methods.
“The performance of the system is impressive,” said Hewton Seiji Hiroki, CEO at Delta Energy Systems Brazil. “Thanks to a technology that offers high energy density, the system is very compact in size. Yet, the dimensions of the system are amazing! The only alternative to this system, which boasts a width no less than 5180 mm, would have been a configuration consisting of several power supply systems.”
“However, squeezing the required output into a single unit has brought significant cost savings for our customers. In addition, our first-class modules provide the lowest total cost of ownership in the market.”
“The design, manufacture and deployment of a tailored, exceptional system is yet another demonstration of the cutting-edge expertise of our Engineering Team,” he continued.
The system was installed in Rio de Janeiro, where it now secures services for mobile phone and broadband users.
With operations in 2,900 cities in Brazil, TIM is part of the Telecom Italia Group. Delta has been cooperating with TIM Brazil since 1998, when TIM launched its operations in Brazil.
2013.01.30
Delta Electronics Presents Advanced Display Solutions at Integrated Systems Europe (ISE) 2013
Delta Electronics Presents Advanced Display Solutions at Integrated Systems Europe (ISE) 2013
2012.12.18
Season's Greetings from Delta!
Season's Greetings from Delta!
2011.09.08
Delta @ GITEX Technology Week 2011 в Дубае
Delta @ GITEX Technology Week 2011 в Дубае
2011.06.29
Новый сайт для региона EMEA
Новый сайт для региона EMEA
2011.06.22
New TPS Business/Sales Manager for Russia
New TPS Business/Sales Manager for Russia
2011.05.03
New Delta iPhone App Launched!
New Delta iPhone App Launched!
2011.04.29
APS Inverter Power Systems Now Available
APS Inverter Power Systems Now Available
2011.04.28
New OutD V Series!
New OutD V Series!
2011.02.21
Yancey Hai, исполнительный директор Delta Electronics, получил премию «Инноватор Азии» в 2010 году
Yancey Hai, исполнительный директор Delta Electronics, получил премию «Инноватор Азии» в 2010 году
2010.09.28
Значительная экономия дизельного топлива при использовании системы SMCS компанией Vodafone в Индии
Значительная экономия дизельного топлива при использовании системы SMCS компанией Vodafone в Индии
2010.09.26
Система термоэлектрического охлаждения Delta OutD - последние новости из области энергосбережения
Система термоэлектрического охлаждения Delta OutD - последние новости из области энергосбережения
2010.09.24
Delta на выставке Electronica 2010 в Мюнхене
Delta на выставке Electronica 2010 в Мюнхене
2010.09.13
Delta Electronics - первая компания, прошедшая сертификацию UL Environment на энергоэффективность
Delta Electronics - первая компания, прошедшая сертификацию UL Environment на энергоэффективность
2010.08.03
Vodafone, Турция выбрала телекоммуникационные системы электропитания Delta для снижения расходов
Vodafone, Турция выбрала телекоммуникационные системы электропитания Delta для снижения расходов
2010.06.14
Компания Delta выпускает на рынок новые инверторы для питания телекоммуникационного оборудования
Компания Delta выпускает на рынок новые инверторы для питания телекоммуникационного оборудования
2010.06.11
Delta открыла офис с Западной Африке
Delta открыла офис с Западной Африке
2010.06.10
Две новые модели выпрямителей EnergE
Две новые модели выпрямителей EnergE
2010.05.31
Совещание по стратегии до 2017 г.
Совещание по стратегии до 2017 г.
2010.03.17
Новое в контроллерах систем питания Телеком
Новое в контроллерах систем питания Телеком
2010.01.25
Трехдневный саммит партнеров в Дубае
Трехдневный саммит партнеров в Дубае
2009.12.18
Season’s Greetings
Season’s Greetings
2009.12.18
Calculate Your Cost Savings
Calculate Your Cost Savings
2009.12.17
Another Benchmark Project by Delta
Another Benchmark Project by Delta
2009.11.10
Компания Delta запустила новый Web-сервис
Компания Delta запустила новый Web-сервис
2009.10.30
Компания Delta запускает производство выпрямителей с эффективностью энергопотребления свыше 96 %
Компания Delta запускает производство выпрямителей с эффективностью энергопотребления свыше 96 %
2009.03.17
Finnish telecoms forerunner trusts in Delta
Finnish telecoms forerunner trusts in Delta
2009.03.17
New office opening in Dallas
New office opening in Dallas
2008.12.10
New assignment stateside
New assignment stateside
2008.12.10
Two new Delta offices – Dubai and Turkey
Two new Delta offices – Dubai and Turkey
2008.12.10
Great new upgrades
Great new upgrades
2008.12.10
Season’s greetings – win an iPod Touch!
Season’s greetings – win an iPod Touch!
2008.09.11
A Delta asteroid
A Delta asteroid
2008.09.11
New software out now!
New software out now!
2008.09.11
Enhanced power system control
Enhanced power system control
2008.09.11
Six times as cool
Six times as cool
2008.06.17
Delta wins award
Delta wins award
2008.06.17
Delta launches e‑magazine
Delta launches e‑magazine
2008.06.17
Customers talk up Delta
Customers talk up Delta