Выбор Продукта
2008.09.11
Enhanced power system control
Let’s face it, not everywhere on the globe is utility power quality good enough,” states B. Madhu Babu, Product Manager for Delta Energy Systems. “If we look at Africa or southern parts of Asia, a clear need emerges for equipment protecting power solutions from voltage surges. What you want is less down-time, and you’d want to utilise any mains increases, too.”
At Delta, we have heard the call. Our solution is the SMCS, a.k.a. the Site Monitoring and Control System. The SMCS is designed to be a compact integrated power feeding solution to the telecom base stations with innovative features such as a voltage stabilizer to achieve the best possible power system efficiency over a wide AC voltage range. Also included are an automatic transfer switch between AC utility and genset as well as a healthy phase selector which ensures full power capability in case of phase interruptions in the AC utility network. Moreover the unit has DG health check up logic and a built-in AC distribution panel as well as an alarm panel for easy installation – all integrated into one compact system.
The SMCS also sports a user friendly LCD interface alongside unique protection features and genset fuel saving functionality by sensing battery voltage and shelter temperature. In addition to fuel savings, reduced operating hours of genset lead to longer intervals between maintenance. In short, all this means also longer overall lifetime of the genset.
The SMCS is available either as a standalone version or as a part of systems packages.
At Delta, we have heard the call. Our solution is the SMCS, a.k.a. the Site Monitoring and Control System. The SMCS is designed to be a compact integrated power feeding solution to the telecom base stations with innovative features such as a voltage stabilizer to achieve the best possible power system efficiency over a wide AC voltage range. Also included are an automatic transfer switch between AC utility and genset as well as a healthy phase selector which ensures full power capability in case of phase interruptions in the AC utility network. Moreover the unit has DG health check up logic and a built-in AC distribution panel as well as an alarm panel for easy installation – all integrated into one compact system.
The SMCS also sports a user friendly LCD interface alongside unique protection features and genset fuel saving functionality by sensing battery voltage and shelter temperature. In addition to fuel savings, reduced operating hours of genset lead to longer intervals between maintenance. In short, all this means also longer overall lifetime of the genset.
The SMCS is available either as a standalone version or as a part of systems packages.
2013.01.30
Delta Electronics Presents Advanced Display Solutions at Integrated Systems Europe (ISE) 2013
Delta Electronics Presents Advanced Display Solutions at Integrated Systems Europe (ISE) 2013
2012.12.18
Season's Greetings from Delta!
Season's Greetings from Delta!
2011.09.08
Delta @ GITEX Technology Week 2011 в Дубае
Delta @ GITEX Technology Week 2011 в Дубае
2011.06.29
Новый сайт для региона EMEA
Новый сайт для региона EMEA
2011.06.22
New TPS Business/Sales Manager for Russia
New TPS Business/Sales Manager for Russia
2011.05.03
New Delta iPhone App Launched!
New Delta iPhone App Launched!
2011.04.29
APS Inverter Power Systems Now Available
APS Inverter Power Systems Now Available
2011.04.28
New OutD V Series!
New OutD V Series!
2011.02.21
Yancey Hai, исполнительный директор Delta Electronics, получил премию «Инноватор Азии» в 2010 году
Yancey Hai, исполнительный директор Delta Electronics, получил премию «Инноватор Азии» в 2010 году
2010.09.28
Значительная экономия дизельного топлива при использовании системы SMCS компанией Vodafone в Индии
Значительная экономия дизельного топлива при использовании системы SMCS компанией Vodafone в Индии
2010.09.26
Система термоэлектрического охлаждения Delta OutD - последние новости из области энергосбережения
Система термоэлектрического охлаждения Delta OutD - последние новости из области энергосбережения
2010.09.24
Delta на выставке Electronica 2010 в Мюнхене
Delta на выставке Electronica 2010 в Мюнхене
2010.09.13
Delta Electronics - первая компания, прошедшая сертификацию UL Environment на энергоэффективность
Delta Electronics - первая компания, прошедшая сертификацию UL Environment на энергоэффективность
2010.08.03
Vodafone, Турция выбрала телекоммуникационные системы электропитания Delta для снижения расходов
Vodafone, Турция выбрала телекоммуникационные системы электропитания Delta для снижения расходов
2010.06.14
Компания Delta выпускает на рынок новые инверторы для питания телекоммуникационного оборудования
Компания Delta выпускает на рынок новые инверторы для питания телекоммуникационного оборудования
2010.06.11
Delta открыла офис с Западной Африке
Delta открыла офис с Западной Африке
2010.06.10
Две новые модели выпрямителей EnergE
Две новые модели выпрямителей EnergE
2010.05.31
Совещание по стратегии до 2017 г.
Совещание по стратегии до 2017 г.
2010.03.17
Новое в контроллерах систем питания Телеком
Новое в контроллерах систем питания Телеком
2010.01.25
Трехдневный саммит партнеров в Дубае
Трехдневный саммит партнеров в Дубае
2009.12.18
Season’s Greetings
Season’s Greetings
2009.12.18
Calculate Your Cost Savings
Calculate Your Cost Savings
2009.12.17
Another Benchmark Project by Delta
Another Benchmark Project by Delta
2009.11.10
Компания Delta запустила новый Web-сервис
Компания Delta запустила новый Web-сервис
2009.10.30
Компания Delta запускает производство выпрямителей с эффективностью энергопотребления свыше 96 %
Компания Delta запускает производство выпрямителей с эффективностью энергопотребления свыше 96 %
2009.03.17
Finnish telecoms forerunner trusts in Delta
Finnish telecoms forerunner trusts in Delta
2009.03.17
New office opening in Dallas
New office opening in Dallas
2008.12.10
New assignment stateside
New assignment stateside
2008.12.10
Two new Delta offices – Dubai and Turkey
Two new Delta offices – Dubai and Turkey
2008.12.10
Great new upgrades
Great new upgrades
2008.12.10
Season’s greetings – win an iPod Touch!
Season’s greetings – win an iPod Touch!
2008.09.11
A Delta asteroid
A Delta asteroid
2008.09.11
New software out now!
New software out now!
2008.09.11
Enhanced power system control
Enhanced power system control
2008.09.11
Six times as cool
Six times as cool
2008.06.17
Delta wins award
Delta wins award
2008.06.17
Delta launches e‑magazine
Delta launches e‑magazine
2008.06.17
Customers talk up Delta
Customers talk up Delta