Выбор Продукта
Improved powering concept for telecommunications
![](/media/main_img.jpg)
When AC mains power fails, gensets are needed to keep the system operating. Traditionally, all AC devices are connected directly to the AC utility. This means a huge amount of power is needed to start up an entire power range – in fact, the genset needs to be 2–3 times oversized to be able to push through the initial stages.
Size does matter – 30% fuel saving with optimized genset size
“Size costs. It’s simple as that,” says Hans-Peter Glauser, Global Product Manager. “A larger genset means a larger investment. On top of that come the operating expenses. With fuel prices skyrocketing we are all forced to look at ways to decrease fuel consumption”.
Lower fuel consumption also leads to fewer on-site fuelling trips. The cumulative savings are significant.
PSC3 is an intelligent power system control concept enabling a scheduled start-up process. This means the genset can be reduced to half its size, which in turn means that the genset operates at a far better fuel-to-electricity conversion rate.
“PSC3 manages the startup of the rectifiers. The procedure is safe and foolproof,” Glauser explains. “The key factor is optimising the genset size and operating point, which can save up to 30% of fuel during genset operation.”
Safety first
In addition to the scheduled startup process, PSC3 comes with a comprehensive set of features for monitoring the devices on site. It can check the genset operating status, warning the user when fuel or oil levels drop, or if the temperature rises.
“PSC3 can also supervise the site by detecting water, flooding and smoke,” Glauser says. “Lightning protection monitoring and humidity detection are among the many other great features that keep the power system protected, thus maximising reliability in the field.”
A web server is integrated with configuration and monitoring possibilities. Remote monitoring works with modem, LAN or SNMP, and wireless infrastructure is supported as well as fixed-line communication and DSL.
Delta Electronics Presents Advanced Display Solutions at Integrated Systems Europe (ISE) 2013
Season's Greetings from Delta!
Delta @ GITEX Technology Week 2011 в Дубае
Новый сайт для региона EMEA
New TPS Business/Sales Manager for Russia
New Delta iPhone App Launched!
APS Inverter Power Systems Now Available
New OutD V Series!
Yancey Hai, исполнительный директор Delta Electronics, получил премию «Инноватор Азии» в 2010 году
Значительная экономия дизельного топлива при использовании системы SMCS компанией Vodafone в Индии
Система термоэлектрического охлаждения Delta OutD - последние новости из области энергосбережения
Delta на выставке Electronica 2010 в Мюнхене
Delta Electronics - первая компания, прошедшая сертификацию UL Environment на энергоэффективность
Vodafone, Турция выбрала телекоммуникационные системы электропитания Delta для снижения расходов
Компания Delta выпускает на рынок новые инверторы для питания телекоммуникационного оборудования
Delta открыла офис с Западной Африке
Две новые модели выпрямителей EnergE
Совещание по стратегии до 2017 г.
Новое в контроллерах систем питания Телеком
Трехдневный саммит партнеров в Дубае
Season’s Greetings
Calculate Your Cost Savings
Another Benchmark Project by Delta
Компания Delta запустила новый Web-сервис
Компания Delta запускает производство выпрямителей с эффективностью энергопотребления свыше 96 %
Finnish telecoms forerunner trusts in Delta
New office opening in Dallas
New assignment stateside
Two new Delta offices – Dubai and Turkey
Great new upgrades
Season’s greetings – win an iPod Touch!
A Delta asteroid
New software out now!
Enhanced power system control
Six times as cool
Delta wins award
Delta launches e‑magazine
Customers talk up Delta