Выбор Продукта
2009.12.17
Delta Supplies the Biggest Power Supply System in The Kingdom of Saudi Arabia
Delta is delivering The Kingdom of Saudi Arabia’s biggest, 6,000 A power supply system.
“We are offering our customers such a robust solution for several reasons: in our solution, a single unit replaces several small ones, and the system can be expanded easily. Furthermore, the reliability of our power supply systems creates significant cost savings in the long term,” said Motaz Al Ma’ani, Regional Sales Manager at Delta. “This first system provides 6,000 A, but in the future we will be delivering systems supplying up to 10,000 A. This is an important opening for Delta. We are proud to take part in securing the reliability of telecom services in The Kingdom of Saudi Arabia,” he continued.
“The system has been designed especially for telecom exchanges and data centers, the key hubs in telecommunications,” said Akram Aburas, CEO at ACES, a long-term partner of Delta. “We are pleased to present the product to the country’s most important operators. ACES delivers turnkey solutions that include system installation and deployment,” said Akram.
“The development and design of such a product requires advanced R&D expertise and seamless cooperation. Indeed, Delta would like to thank ACES especially Power Manager Mr. Mazheruddin Khaja, but also Delta’s global team for the successful outcome,” Motaz concluded.
Based on MCS6000 series, this system was designed and manufactured in one of Delta’s state-of-the-art ISO9001 and TL9000 certified plants, where the patent, unique 3Phase, and very high energy efficiency 6kW ESRC-48/100A rectifier modules are produced.
“We are offering our customers such a robust solution for several reasons: in our solution, a single unit replaces several small ones, and the system can be expanded easily. Furthermore, the reliability of our power supply systems creates significant cost savings in the long term,” said Motaz Al Ma’ani, Regional Sales Manager at Delta. “This first system provides 6,000 A, but in the future we will be delivering systems supplying up to 10,000 A. This is an important opening for Delta. We are proud to take part in securing the reliability of telecom services in The Kingdom of Saudi Arabia,” he continued.
“The system has been designed especially for telecom exchanges and data centers, the key hubs in telecommunications,” said Akram Aburas, CEO at ACES, a long-term partner of Delta. “We are pleased to present the product to the country’s most important operators. ACES delivers turnkey solutions that include system installation and deployment,” said Akram.
“The development and design of such a product requires advanced R&D expertise and seamless cooperation. Indeed, Delta would like to thank ACES especially Power Manager Mr. Mazheruddin Khaja, but also Delta’s global team for the successful outcome,” Motaz concluded.
Based on MCS6000 series, this system was designed and manufactured in one of Delta’s state-of-the-art ISO9001 and TL9000 certified plants, where the patent, unique 3Phase, and very high energy efficiency 6kW ESRC-48/100A rectifier modules are produced.
2013.01.30
Delta Electronics Presents Advanced Display Solutions at Integrated Systems Europe (ISE) 2013
Delta Electronics Presents Advanced Display Solutions at Integrated Systems Europe (ISE) 2013
2012.12.18
Season's Greetings from Delta!
Season's Greetings from Delta!
2011.09.08
Delta @ GITEX Technology Week 2011 в Дубае
Delta @ GITEX Technology Week 2011 в Дубае
2011.06.29
Новый сайт для региона EMEA
Новый сайт для региона EMEA
2011.06.22
New TPS Business/Sales Manager for Russia
New TPS Business/Sales Manager for Russia
2011.05.03
New Delta iPhone App Launched!
New Delta iPhone App Launched!
2011.04.29
APS Inverter Power Systems Now Available
APS Inverter Power Systems Now Available
2011.04.28
New OutD V Series!
New OutD V Series!
2011.02.21
Yancey Hai, исполнительный директор Delta Electronics, получил премию «Инноватор Азии» в 2010 году
Yancey Hai, исполнительный директор Delta Electronics, получил премию «Инноватор Азии» в 2010 году
2010.09.28
Значительная экономия дизельного топлива при использовании системы SMCS компанией Vodafone в Индии
Значительная экономия дизельного топлива при использовании системы SMCS компанией Vodafone в Индии
2010.09.26
Система термоэлектрического охлаждения Delta OutD - последние новости из области энергосбережения
Система термоэлектрического охлаждения Delta OutD - последние новости из области энергосбережения
2010.09.24
Delta на выставке Electronica 2010 в Мюнхене
Delta на выставке Electronica 2010 в Мюнхене
2010.09.13
Delta Electronics - первая компания, прошедшая сертификацию UL Environment на энергоэффективность
Delta Electronics - первая компания, прошедшая сертификацию UL Environment на энергоэффективность
2010.08.03
Vodafone, Турция выбрала телекоммуникационные системы электропитания Delta для снижения расходов
Vodafone, Турция выбрала телекоммуникационные системы электропитания Delta для снижения расходов
2010.06.14
Компания Delta выпускает на рынок новые инверторы для питания телекоммуникационного оборудования
Компания Delta выпускает на рынок новые инверторы для питания телекоммуникационного оборудования
2010.06.11
Delta открыла офис с Западной Африке
Delta открыла офис с Западной Африке
2010.06.10
Две новые модели выпрямителей EnergE
Две новые модели выпрямителей EnergE
2010.05.31
Совещание по стратегии до 2017 г.
Совещание по стратегии до 2017 г.
2010.03.17
Новое в контроллерах систем питания Телеком
Новое в контроллерах систем питания Телеком
2010.01.25
Трехдневный саммит партнеров в Дубае
Трехдневный саммит партнеров в Дубае
2009.12.18
Season’s Greetings
Season’s Greetings
2009.12.18
Calculate Your Cost Savings
Calculate Your Cost Savings
2009.12.17
Another Benchmark Project by Delta
Another Benchmark Project by Delta
2009.11.10
Компания Delta запустила новый Web-сервис
Компания Delta запустила новый Web-сервис
2009.10.30
Компания Delta запускает производство выпрямителей с эффективностью энергопотребления свыше 96 %
Компания Delta запускает производство выпрямителей с эффективностью энергопотребления свыше 96 %
2009.03.17
Finnish telecoms forerunner trusts in Delta
Finnish telecoms forerunner trusts in Delta
2009.03.17
New office opening in Dallas
New office opening in Dallas
2008.12.10
New assignment stateside
New assignment stateside
2008.12.10
Two new Delta offices – Dubai and Turkey
Two new Delta offices – Dubai and Turkey
2008.12.10
Great new upgrades
Great new upgrades
2008.12.10
Season’s greetings – win an iPod Touch!
Season’s greetings – win an iPod Touch!
2008.09.11
A Delta asteroid
A Delta asteroid
2008.09.11
New software out now!
New software out now!
2008.09.11
Enhanced power system control
Enhanced power system control
2008.09.11
Six times as cool
Six times as cool
2008.06.17
Delta wins award
Delta wins award
2008.06.17
Delta launches e‑magazine
Delta launches e‑magazine
2008.06.17
Customers talk up Delta
Customers talk up Delta