Выбор Продукта
APS Inverter Power Systems Now Available
The modular systems can be built as standalone inverter systems or combined with Delta’s static switch. Variable input and output connections are available. In addition to providing inverter systems “as is”, Delta can integrate an inverter into any standard 19-inch housing. For example, inverter integration is a standard option in Delta’s DC power system DPS 2900B-48-12 TFF.
CellD APS 1500A-230 systems are compact solutions designed for 19-inch rack assembly. They can be integrated into both indoor and outdoor solutions. The case provides an optional sliding mechanism to improve cabling access during installation. The CellD platform includes three different power configurations: three inverters and a static switch (6U high), four inverters (6U high), and two inverters (4.5U high).
MidD APS 1500A-230 is built inside an 11U high sheet metal case, which can be mounted on the wall or on top of a plinth. The case dimensions are 600 mm (W) x 489 mm (H) x 480 mm (D). The system can provide up to 7.5 kVA with a combination of a static switch and six inverters (n + 1). Optionally the system can be built with eight inverters for standalone maximum power of 12 kVA.
CabD APS 1500A-230 is provided in Delta’s indoor ETS cabinet (2000 mm x 600 mm x 600 mm). The cabinet is floor-mounted with optional adjustable feet for installation on an uneven surface. With a static switch, the load is rated at 27 kVA and the system can be delivered with space for 20 inverters for n + 2 redundancy. As a standalone installation, the maximum power is 30 kVA. Also the CabD platform offers variable output options, including RCDs and an IEC socket.
The systems are based on Delta’s API 1500A-230 inverter and static switches. The inverter delivers energy savings through high efficiency and very low output voltage distortion. The static switch offered for CellD and MidD inverter systems is Delta’s SSW 7500A-230, and the static switch offered for CabD inverter systems is Delta’s SSW 30000A-230. The static switches create energy savings and feature seamless switchover at mains failure and synchronization of inverters with AC utility.
For more information, please contact your Delta sales representative.
Delta Electronics Presents Advanced Display Solutions at Integrated Systems Europe (ISE) 2013
Season's Greetings from Delta!
Delta @ GITEX Technology Week 2011 в Дубае
Новый сайт для региона EMEA
New TPS Business/Sales Manager for Russia
New Delta iPhone App Launched!
APS Inverter Power Systems Now Available
New OutD V Series!
Yancey Hai, исполнительный директор Delta Electronics, получил премию «Инноватор Азии» в 2010 году
Значительная экономия дизельного топлива при использовании системы SMCS компанией Vodafone в Индии
Система термоэлектрического охлаждения Delta OutD - последние новости из области энергосбережения
Delta на выставке Electronica 2010 в Мюнхене
Delta Electronics - первая компания, прошедшая сертификацию UL Environment на энергоэффективность
Vodafone, Турция выбрала телекоммуникационные системы электропитания Delta для снижения расходов
Компания Delta выпускает на рынок новые инверторы для питания телекоммуникационного оборудования
Delta открыла офис с Западной Африке
Две новые модели выпрямителей EnergE
Совещание по стратегии до 2017 г.
Новое в контроллерах систем питания Телеком
Трехдневный саммит партнеров в Дубае
Season’s Greetings
Calculate Your Cost Savings
Another Benchmark Project by Delta
Компания Delta запустила новый Web-сервис
Компания Delta запускает производство выпрямителей с эффективностью энергопотребления свыше 96 %
Finnish telecoms forerunner trusts in Delta
New office opening in Dallas
New assignment stateside
Two new Delta offices – Dubai and Turkey
Great new upgrades
Season’s greetings – win an iPod Touch!
A Delta asteroid
New software out now!
Enhanced power system control
Six times as cool
Delta wins award
Delta launches e‑magazine
Customers talk up Delta




















.gif)
.gif)
.gif)



