Features
Convenience
Configurable circuit breaker panel
LCD display supporting multiple languages
Recording more than 500 event logs
Monitoring the current of each branch circuit breaker
Built-in RS232 interface for remote monitoring
Six built-in six contact closure outputs
Two built-in SNMP interfaces increasing availability
Safety
Local and remote emergency power off functions
Current unbalance and phase sequence error alarm
Optional K-factor isolation transformer enhancing safety and reduces harmonics
Optional lightning surge protection module
Availability
Easy to relocate, reducing investment costs
Two built-in sets of panelboards with 42 poles each
Optional transformers for different output voltages