PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family

DPH Series UPS, Three Phase, 25- 75/150/200 kW, Scalable Up to 800 kW in Parallel

Technical Specifications

Model
DPH-75K / DPH-150K / DPH-200K
Power Rating
 
● DPH-75K
25, 50, 75 kVA/kW
 
25 kW Power Module: Up to 3 units
● DPH-150K
25, 50, 75, 100, 125, 150 kVA/kW
 
25 kW Power Module: Up to 6 units
● DPH-200K
25, 50, 75, 100, 125, 150, 175, 200 kVA/kW
 
25 kW Power Module: Up to 8 units
Input
 
Nominal Voltage
380/220 Vac, 400/230 Vac, 415/240 Vac (3 phase, 4-wire +G)
Voltage Range
305~478 Vac (full load), 242~478 Vac (60% load)
Current Harmonic Distortion
< 3%*
Power Factor
> 0.99
Frequency
45~65 Hz
Output
 
Voltage
380/220 Vac, 400/230 Vac, 415/240 Vac (3 phase, 4-wire +G)
Output Power Factor
1 (kVA=kW)
Voltage Harmonic Distortion
≤ 2% (linear load)
Voltage Regulation
±1% (static)
Frequency
50 or 60 Hz
Frequency Regulation
± 0.05 Hz
Overload Capacity
≤ 125%: 10 minutes
 
≤ 150%: 1 minute
Interface
 
Standard
System communication port x 1, LCM port x 1, Parallel port x 2, Smart slot x 2, Output dry contact x 6, Input dry contact x 2, Battery dry contact x 2, REPO
Optional
SNMP IPv6 card, ModBus card, Relay I/O card,
 
Battery cabinet temperature sensor cable, Battery cabinet status detection kit
Conformance
 
Safety & EMC
BSMI, CE
Other Features
 
Parallel Redundancy and Expansion
Module and system redundancy
 
Maximum 4 units
Emergency Power Off
Local and remote
Battery Start
Yes
Event Log
3000 records
Efficiency
 
AC-AC
96% (Tested by TÜV)
ECO Mode
99%
Environment
 
Operating Temperature
0~40˚C
Relative Humidity
0~95% (non-condensing)
Audible Noise (at one meter)
< 62 dBA
Dimensions (W x D x H)
600 x 1090 x 2000 mm
Weight
 
UPS System
 
● DPH-75K
310 kg
● DPH-150K
320 kg
● DPH-200K
350 kg
Power Module
32 kg
Rack-mount PDC
 
● DPH-75K
32 kg
● DPH-150K
32 kg
● DPH-200K
N/A
Battery Module
 
● DPH-75K
29.5 kg
● DPH-150K
N/A
● DPH-200K
N/A
Maximum Capacity
 
Rack-mount PDC
 
● DPH-75K
1
● DPH-150K
2
● DPH-200K
N/A
Breaker Module (for Rack-mount PDC)
 
● DPH-75K
6
● DPH-150K
12
● DPH-200K
N/A
Battery Module
 
● DPH-75K
4
● DPH-150K
N/A
● DPH-200K
N/A
* When input vTHD is less than 1%.

All specifications are subject to change without prior notice.

DISCONTINUED : recommended replacement product  DPH 20-80/ 50-200 kW.
 
 
Request A Quote
First Name *
Last Name *
Company *
Job Title *
Work Email *
Work Phone *
State/Province
Country/Region *
Products you are interested in *
Message *
Subscribe Newsletter *
 

top