PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family

Mini USB Card - UPS Connectivity Solutions

Functions & Features

Communication protocol: SCI: Delta Regular v1.51; USB: Delta HID Protocol v3.4
Supports HID (Human Interface Device) protocol: the UPS can communicate with Windows XP/ 2003/ 2008/ 2012/ Win7/ Win8 without monitoring software
Compatible with Delta UPS standard software UPSentry 2012
 

Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan