• Delta HPH Gen.2 Series UPS, Three Phase, 20/30/40 kVA
  • HPH Gen2 Series UPS, Three Phase, 20/30/40 kVA

    Introduction

    Combines reliable protection, cost-effective power, compact footprint and high-level performance

    The latest HPH Gen2 20-40 kVA UPS offers a best in class footprint and high-level performance. With advanced technology and thermal management, it achieves the world’s leading power density and promises 40°C without de-rating. The 0.99 input PF and iTHD < 2% ensure maximum upstream source compatibility. Low total cost of ownership is achieved by > 96% efficiency, energy recycle mode, wider battery quantity configuration and inbuilt 15 A charger. In addition, it provides a user-friendly interface touch panel, manual protection devices and caster wheels for easy deployment, installation and operation. All these features provide the ideal solution for various small and medium-sized data centers and critical power backups.

    HPH Gen.2 Series, Three Phase 20 - 40 kVA - features

     

    Applications

    HPH Gen.2 Series, Three Phase 20 - 40 kVA - applications

     

    Product available regions :

    EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
    (1) / (2)  
    (1) / (2)
    (1) / (2)
    (1)
    (1)
    (1)
    (1) / (2)
    (1) / (2)

    For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.

    (1) HPH: long backup model
    (2) HPH-B/B-N: inbuilt battery model

     

     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State/Province
    Country/Region *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top