PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • Delta UPS - Modulon Family - 20kVA or higher, Modular UPS
  • Delta UPS - Modulon Family

    15 kVA or higher, Modular UPS

    When investing in a higher-load uninterruptible power source (UPS) for a network or data center, the benefits of opting for a modular power supply make it the optimal choice for many companies. Modular UPS units are fast replacing standard UPS units as the most cost effective and energy efficient power sources on the market today.

    Delta’s Modulon family UPS Series features three-phase modular UPSs for power rating requirements above 15 kVA that serve as power protection for mission-critical infrastructure such as datacenters, mid to large network equipment, and more. The highly efficient UPSs within the Modulon family include the DPH Series (15~105 kW, 20~120 kW, 25~200 kW and 50~600 kW), which is a fully rated power (kVA=kW) UPS that provides ultimate availability with its self-synchronized power and control module,  DPH also support dual input. In addition to vertical expansion in a single rack, offer parallel expansion up to 4 units.

    The DPH series is an ideal option for mid-sized data centers and networks. It combines expanded power with high availability and built-in redundant components, to provide a leading modular UPS unit for data centers.

    As IT operations continue to grow in importance for businesses, one of the main concerns of datacenters is operational continuity. Most datacenters require the highest availability possible to sustain mission critical functions such as infrastructure power backup. With the constant growth of the amount of data that must be managed, and energy costs always on the rise, data centers continue to be power-hungry facilities, which creates an ongoing need for low cost, high-efficiency solutions. The Modulon family UPS Series meets these requirement, delivering an ideal solution for datacenters demanding peak efficiency and availability at a lower TCO.

    Pairing versatility and efficiency, the DPH Series can be counted on to require minimal energy and thereby lower overhead. Modular power supply units like these use the least energy of all standalone UPS units, and therefore cost the least to power and maintain over time, even at the high-load levels of power needed to support networks and data centers. Modular UPS units are comparable to upgraded and higher-load rackmount UPS units. Since they are designed to stack vertically, rackmount UPS units take up much less floor space than standard units. By also employing a vertical structure, modular power supply units are engineered for an incomparable level of scalability through the use of power modules.

    The word Modulon (Modular + on) highlights scalability, which is the core feature of this UPS design. Clients can purchase UPS systems with greater flexibility based on their initial unit needs, and as demands increase, this decision will result in maximum system benefits and a lower TCO.

    Delta DPH Series, Three Phase UPS, 15-60kVA, 208V
    The Modulon DPH supports ultimate availability for datacenter operations and provides the benefit of “pay as you go” without over-sizing the UPS. While achieving ultimate availability, the Modulon DPH does not compromise...
    more
    Delta DPH Series, Three Phase UPS, 20 - 80/120 kVA
    The brand-new Delta Modulon DPH series UPS 80/120 kVA achieves the industry's leading power density of 20kW per module in 2U height, offering the smallest footprint and best space utilization.
    more
    Delta DPH Series, Three Phase, 20~200 kVA, 380/400/415 Vac
    Delta Modulon DPH Series UPS, a true standout for data centers worldwide. Introducing an ingenious 80 kVA solution with an integrated battery, throughfully nested within a 42U rack. Explore 200 kVA options when your business surges forward.
    more
    Delta UPS DPH Series, Three Phase, 50 - 300/500/600kVA
    Delta's innovative modular UPS technologies provide the answer to customers' demand for high power density, high power performance, and ultimate availability. The brand-new Delta Modulon DPH series UPS 50-300/500/600kVA achieves the industry's....
    more
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top