PRODUCT LIST

  • Delta’s POD solution was awarded Uptime Tier III Ready certification
  • POD

    Delta’s POD (Performance Optimized Datacenter) solution was recently awarded "Uptime Tier III Ready" certification. With its smart and flexible architecture, this solution is suitable for small and medium enterprise applications. In addition to the integration of main systems for power, cooling, racks and monitoring, the cold or hot aisle containment also provides superior air flow management to enhance cooling efficiency. A traditional data center takes 18 to 24 months to build, while a POD requires only a few weeks or months for deployment.

    Delta’s POD solution was recently awarded "Uptime Tier III Ready" certification.

     


    Benefits of choosing Delta’s tier-ready solution

     

    One-Stop Solution

    • The prefabricated POD is fully in-house designed, configured and pre-tested with Delta’s engineering excellence
    • Delta’s expert consulting team ensures designing and building an Uptime tier-ready data center and obtaining TCDD and TCCF certification

     

    High Agility and Quick Deployment

    • Pay-as-you-go to meet customers’ fast-growing business requirements with standard building blocks.

     

    Superior Flexibility and Adaptability

    • Smart architecture that is applicable to either cold or hot aisle containment.

     

    Excellent Reliability

    • Tier III certified solution saves time and money on obtaining Uptime TCDD certification.

     

    Comprehensive Management

    • Inbuilt DCIM solution that fully integrates environment monitoring, IP camera, door access control, motion sensor, fire suppression and more.

     

    Modular Datacenter

     

    Along with the business growth, Delta’s modular data center is an ideal choice which provides the flexibility to customers and is built on the demand.

    ▲ For enhancing business growth, Delta’s POD is an ideal choice that provides flexibility to customers and is built to meet their requirements.

     

     
    • Product availability varies by country.
    • This is a customized solution and is recommended for larger projects. The detailed specifications vary according to the customer’s requirement.

      For further inquiries, please contact datacenter.solution@deltaww.com