PRODUCT LIST

Rack Mount Accessories

Delta offers a wide range of rackmount solutions, rackmount kits, and accessories for datacenter applications. If your application requires a modular server rack, Delta's rack solution increases space utilization and offers increased heat dissipation through its intelligent perforation design. Server rack modularity is essential for modern datacenters, and offers the ideal answer for your next application. With its full range of datacenter infrastructure products, Delta’s industry-leading solutions will fulfill your needs and perform beyond your expectations.

Delta’s array of high-quality components can be combined in many different configurations for the total customization of your new or existing modular rack unit. The range of options means that you don’t need to feel limited by the constraints of the available hardware as you design and build the perfect rack unit configuration to meet the demands of your system. Delta’s rack mount accessory options allow you to choose the components that match your vision for your rack mount system, and make that optimal system a reality, instead of struggling to enable your datacenter applications to work correctly despite inappropriate hardware.

The versatility of Delta rackmount accessories ensures their successful adaptation for use in datacenter applications across many different industries, from medicine to telecommunications to the financial sector. And with Delta rack unit solutions, you have options, every step of the way. There’s no reason to settle for accessories that are almost right for your rack case--our range of products puts the ideal components within your reach.

Choosing a modular rack mount offers many benefits for your system, including the ability to expand in the future while retaining some or all of your existing hardware. As part of our modular server racks, Delta accessories enable superior ventilation and heat dissipation. A customized rack and accessories from Delta can guard cables against damage while keeping them organized and easily accessible, with the use of cable ladders and troughs, ring type wire holders, and cable management channels (available in either vertical or horizontal orientation, to match your system and the space in which it’s held). With the proper accessories, your rack case will enable easy access for maintenance and upgrades while protecting your system and your data. The peerless quality of Delta hardware extends to even the smallest components, with results that deliver unparalleled reliability and performance.

1 U Fixed Shelf
1U Fixed Shelf
Model: SR9004
Load Capacity: 60 kg
Dimensions (W x D x H): 480.5 x 664 x 44 mm
1 U Sliding Shelf
1U Sliding Shelf
Model: SR9005
Load Capacity: 40 kg
Dimensions (W x D x H): 482 x 718 x 44 mm
Bottom Cover
Bottom Cover
Model: SR9003
Dimensions (W x D x H): 538 x 834.6 x 39 mm

Model: SR8003
Dimensions (W x D x H): 738 x 834.6 x 39 mm

1 U Blanking Panel
1U Blanking Panel
Model: SR9006
Dimensions (W x H x T): 482.6 x 43.7 x 1 mm

10 pcs / per box

2 U Blanking Panel
2U Blanking Panel
Model: SR9007
Dimensions (W x H x T): 482.6 x 88 x 1 mm

10 pcs / per box

Power Cable Trough
Power Cable Trough with Through Hole
Model: SR9001
Dimensions (W x D x H): 580 x 316 x 192 mm

Model: SR8001
Dimensions (W x D x H): 780 x 316 x 192 mm

Cable Trough with Through Hole
Cable Through with Through hole
Model: SR9002
Dimensions (W x D x H): 592 x 75 x 125 mm

Model: SR8002
Dimensions (W x D x H): 792 x 75 x 125 mm

Vertical Cable Management Channel
Vertical Cable Management Channel
Model: SR7002 (2 pcs)
Dimensions (W x D x H): 53 x 63 x 888 mm
1 U Cable Management Channe
1U Horizontal Cable Management Channel
Model: SR7001
Dimensions (W x D x H): 482 x 50 x 44 mm
300mm Cable Ladder
Cable Ladder
Model: SR7003
Dimensions (W x D x H): 300 x 50 x 1560 mm
Ring Type Wire Holder
Ring Type Wire Holder
Model: SR7004 (10 pcs)
Dimensions (W x D x H): 45 x 85 x 5 mm

Accessory List

P/N Description Rack Compatibility
SR3110 SR1110 SR3160 SR1160
SR7001 1U Horizontal Cable Management Channel
SR7002 Vertical Cable Management Channel
SR7003 Cable Ladder, 300 mm
SR7004 Ring Type Wire Holder (10 pcs/per box)
SR8001 Power Cable Trough with Through-Hole, 800 mm    
SR8002 Cable Trough with Through-Hole, 800 mm    
SR8003 Bottom Cover for W800 x D1100 mm Rack Cabinet      
SR9001 Power Cable Trough with Through-Hole, 600 mm    
SR9002 Cable Trough with Through-Hole, 600 mm    
SR9003 Bottom Cover for W600 x D1100 mm Rack Cabinet      
SR9004 1U Fixed Shelf
SR9005 1U Sliding Shelf
SR9006 1U Blanking Panel (10 pcs/per box)
SR9007 2U Blanking Panel (10 pcs/per box)