Air Cooling

Delta InfraSuite Precision Cooling - CoolDoor 30/50kW, Rear Door Heat Exchanger (RDHx)
Delta CoolDoor is the ideal solution for high-power-density racks. With EC fans ensuring reliability and efficiency, it removes heat at the source, preventing hot air in the room. No need for added footprint or raised floor...
more
Delta InfraSuite RowCool R series 30-45 kW, direct expansion air
Delta’s R series uses high-efficiency DC inverter compressors and electronically Commuted (EC) Fans. Using Delta’s best fuzzy control mode, the R series is the highly efficient, outstanding direct expansion (DX) type cooling product.
more
Data center Cooling - RowCool 29-95 kW, Chilled Water
Delta’s RowCool CW delivers exceptional performance for high-temperature chilled water applications with its advanced heat exchanger design. Featuring industryleading cooling capabilities...
more
Delta Data Center Room Cooling, Direct Expansion, 25-100 kW
Delta M Series Room Cooling System offers a sophisticated solution that complements the growing need for effective air cooling alongside advanced liquid cooling technologies.
more
Delta Data Center Room Cooling, Chilled Water, L Series 70-320 kW
Delta’s L Series room cooling - engineered for superior reliability and efficiency. This advance chiller offers precise temperature control with intelligent management, energy-efficient EC fans, and ATS.
more
Delta InfraSuite Precision Cooling - Air Distribution Unit
For data centers with raised floors, the space beneath the floors are usually used as the cold aisle to deliver cold air to the IT racks. In data centers with this type of architecture, the amount of cold air that can be received by each IT rack...
more