PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family

UPSentry

Functions and Features

■  Supports RS-232 and USB communication 
  Provides web interface through HTTP and HTTPS
  Provides batch configuration to deploy settings with the snap of a finger
  Supports SNMP Trap v1, v2c, v3
  Supports SNMPv1, v3 server access for monitoring UPSentry 2012 status and configure shutdown parameters
■  Works with ShutdownAgent 2012 to protect a huge number of hosts
■  Provides console configuration for basic system parameters setup
■  Supports Windows and Linux 32/64 bits software programs

 

Supported Operating System

  Windows 7, 8, 10, 11
  Windows Server 2012, 2016, 2019
  Windows Hyper-V Server Core 2016/2019
  Redhat Linux Enterprise 8.3
  Oracle Linux 7.1
  Linux OpenSUSE 11.4
  Linux ubuntu 10.04, 12.04.5, 16.04, 20.04
  Citrix XenServer 6.0.0
  Linux KVM

UPSentry

 

Scheduling

  Supports scheduling shutdown, restart and battery test
  System power on/off
  10 seconds test and deep discharge test

 

Event Tracking

  Supports 10,000 event log entries
  Displays history values by a single date, month and year or a defined period of time
  Exports data in csv. file format
  Clears the history data and event logs on the web interface

UPSentry 2012 - Event tracking

 

Shutdown Protection

  Input power fail
  Battery low
  Overload
 Bypass
  Schedule Shutdown

 

 

Web Interface

■  Monitors UPS status through web interface
■  System Summary: UPS identification, shutdown type, scheduling information and last five event log
■  Battery: battery status, battery measurement, battery cabinet and replacement date
■  In/Out/Bypass: Information of input measurement, bypass measurement and output measurement
■  Identification: Information of identification and UPS rating
■  Status Indication: Information of immediate UPS status indication
■  Power Module: Information of power module bypass and power module ID1/2/3/4
■  Shutdown Agent: Collect all of the ShutdownAgent 2012 which you have assigned to work with UPSentry 2012 to protect a group of servers
■  Displays event log and history values