• Small Size, Smart Design - Versatile, ultra-compact UPS up to 20kVA - Delta RT Series 1-20 kVA UPS
  • RT Series UPS, Single-Phase 5/6/8/10 kVA

    Introduction

    Powering Your Vision, Protecting Your Future

    Introducing the Amplon RT Series 5-10 kVA UPS: Compact yet powerful, it provides a unity output power factor and top efficiency, with up to 95.5% AC-AC efficiency. It also features Li-ion battery compatibility for enhanced density and sustainability. With optional complete power solutions like the Maintenance Bypass Breaker and Rack Remote Power Panel integration, it ensures seamless operation for critical applications.

     

    Applications

    Delta RT Series 5/6/8/10 kVA Single Phase UPS, 15/20 kVA Three Phase UPS - Applications 

     

    Product available regions :

    EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
    Std / Ext 208V Ext Std / Ext Ext Ext 208V Ext Ext

    For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.

    Std: Standard Runtime Model
    Ext: Extended Runtime Model
    208V: 208 Vac

     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State/Province
    Country/Region *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top