PRODUCT LIST
DELTA UPS FAMILIES
Delta’s software makes UPS management smarter
Delta’s power management software family, including InfraSuite Device Master, UPSentry, and ShutdownAgent, empowers users with the highest levels of oversight and control over UPS systems. Our software is engineered to provide our clients with easy-to-use tools to manage, analyze, configure, remotely monitor, and even shut down UPS systems, so that they may remain connected off-site and protect the data and equipment from anywhere, even under adverse circumstances. When operating technologically advanced equipment, regular monitoring and attention to detail is of the essence. Complex hardware and its power requirements must be monitored in order to ensure that the conditions required for their optimal functioning are met. Delta’s suite of power management software enables users to achieve this and more, putting all the power necessary to deploy our UPS systems to their full potential, into the hands of our clients.
|

InfraSuite Device Master provides a rich set of capabilities that simplify and automate critical device monitoring.
more

Connect to the UPS directly through the RS232 or USB. Support the virtual machine(VM) server shutdown, provide the web interface and a variety of other features that helps you manage your servers.
more

Works in conjunction with the SNMP Card or UPSentry 2012 to provide the graceful, unattended shutdown of multiple computer systems over a network.
more
Request A Quote |