PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • Delta Online UPS - Ultron Family - 10kVA or higher, Three-Phase On-Line UPS
  • Delta Online UPS - Ultron Family

    20 kVA or higher, Three-Phase On-Line UPS

    The Ultron family is a series of high efficiency online UPSs offering outstanding power protection solutions for all types of businesses. The Ultron units include the DPS Series, covering the power ratings of 160/ 200/ 300/ 400/ 500/ 600/ 800/ 1000/ 1200 kVA with exceptional power performance and unparalleled efficiency; the HPH series with power ratings of 20 to 200 kW, delivering best-in-class power protection with maximum power and cost efficiency, and the NT Series, which offers flexible customization for optimal performance within the broad spectrum of 20 to 500 kVA.

    The Ultron family's mid to large scale UPSs offer the perfect power protection solution for SMBs, telecommunications, banking, and medical facilities. These UPSs provide the best possible safeguard against unexpected disruptions to the power supply of critical IT applications in both IT rooms and in midsize to large datacenters. Ultron units can be relied upon for a wide range of different application needs, with many options available for power protection of the outstanding features, including dual input design, high energy-efficiency UPS, parallel expansion UPS , three phase PFC UPS, and N+X redundant configuration.

    All types of businesses can benefit from the elite power solutions within the Delta Ultron family of high efficiency UPS systems. The word Ultron (Ultra + on), signifies ultimate performance, which describes the features of this UPS system – outstanding stability and insurance for mission critical applications. By bringing the highest level of engineering skill to the apex of technological component advancement, Delta offers unparalleled mission critical infrastructure UPSs, assuring your peace of mind with regards to the continued protection of your essential data.

    Delta DPM Gen2 Series UPS, 300-2100 kVA, 480 Vac
    Delta’s DPM Gen2 introduces advanced features for enhanced efficiency and reliability. This includes OPEX savings with up to 97.5% AC-AC efficiency and improved grid stability. Synchronized Multiple Bus (SMB) and parallel scalability ensures...
    more
    Delta DPM Gen2 Series UPS, 250-1750 kVA, 380/400/415 V
    Delta’s DPM Gen2 introduces advanced features for enhanced efficiency and reliability. This includes OPEX savings with up to 97.3% AC-AC efficiency and improved grid stability. Synchronized Multiple Bus (SMB) and parallel scalability ensures...
    more
    Delta UPS DPM Series, Three Phase, 250/500/750/1000/1250 kVA, 480V
    The Ultron DPM is a true online double-conversion UPS offering the maximun avaliable power, energy efficiency, and power performance for large data centers requiring high power ratings and highly reliable power protection...
    more
    Delta DPS Series UPS, Three Phase, 300/400/500/600/1000/1200 kVA
    Delta's superior Ultron DPS series 300 - 1200kVA UPS supports unity output power factor to deliver up to 10 MW power capacity to meet the demands for large data centers and colocations that require higher power capacity.
    more
    Delta HPH Gen.2 Series UPS, Three Phase, 20/30/40 kVA
    The latest HPH Gen.2 20-40kVA UPS offers a compact footprint with full rated output PF at 40 degree to optimize the UPS sizing. The 0.99 input PF and iTHD < 2% ensure maximum upstream source compatibility...
    more
    Delta Ultron HPH Series, Three Phase, 60/80/100/120 kW
    The Ultron HPH is a true online double-conversion UPS offering the best-in-class combination of maximum available power, unbeatable energy efficiency and superior power performance for small data centers and other mission critical...
    more
    Delta Ultron HPH Series UPS, Three Phase, 160/200 kVA
    The brand-new Ultron HPH series 160-200kVA is a true online double-conversion UPS offering the best-in-class combination of power performance and efficiency for medium data centers, pan-IT, and other mission critical applications...
    more
    Delta Ultron Family NT Series 20-500 kVA UPS
    The Ultron NT series is a three phase UPS featuring customized I/P-O/P ratings for various applications. WithN+X parallel redundancy or expansion, it guarantees highavailability and reliability for your critical loads.
    more
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top