PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family

ShutdownAgent

Functions and Features

  Supports SNMPv1, v2c, v3 trap
  Provides web interface through HTTP and HTTPS
  Provides batch configuration to deploy settings with the snap of a finger
  Forwards SNMP trap to extend protecting more than 255 servers
  Supports up to 32 input trap sources for redundant (logical OR) and parallel (logical AND) application
  Provides console configuration for basic system parameters setup
  Supports Windows and Linux 32/64 bits setup programs

ShutdownAgent

 

Supported Operating System

■  Windows 7, 8, 10, 11
■  Windows Server 2008, 2012, 2016, 2019, 2022
■  Windows Hyper-V Server Core 2016/2019
■  Redhat Linux Enterprise 8.3
■  Oracle Linux 7.1
■  Linux OpenSUSE 11.4
■  Linux ubuntu 10.04, 12.04.5, 16.04, 20.04
■  Linux Fedora 3.1.9
■  VMWare ESXi 4.1, 5, 5.1, 5.5, 6, 7, 7.5, 8 (with essential license after version 5)
■  Citrix XenServer 6.0.0
■  Linux KVM
■  IBM AIX 7.1