PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family

Relay I/O Card - UPS Connectivity Solutions

Functions & Features

Output
Programmable: 6 output relays can be configured to various UPS events respectively
NC/NO: 6 output relays, each of them can be configured to either NC (Normal Close) or NO (Normal Open)
Input
Programmable: The input signal can be configured to turn off the UPS or to issue a battery test command