PRODUCT LIST

Ultron DPS Series UPS, Three Phase, 60/80/100/120kVA

Introduction

DISCONTINUED : recommended replacement product  HPH 60/80/100/120 kW.
 
Delta’s Ultron DPS is a double-conversion and IGBT-rectifier three phase UPS. With the three level IGBT topology for both PFC (power factor correction) and inverter, the Ultron DPS features industry leading performance of up to 96% AC-AC efficiency. Thanks to Delta’s advanced digital PFC control, it also has low iTHD < 3% and high input power factor > 0.99 resulting in significant total cost of ownership (TCO) savings. Aiming to achieve the highest availability possible, Delta has enhanced special designs for battery management, hot-swappable fans and ease of maintenance.

The excellent power performance and high system availability of the Ultron DPS provide customers with the benefits of a stable power supply, high power efficiency, low capital investment and low overall operation cost.

 

Applications: Data Center Telecom Industrial Network Security Lab Medical Metro

top