PRODUCT LIST

  • Delta Data Center - Power Container Solutions, Power Train Unit, PTU
  • Power Train Unit

    Cloud computing, 4G/5G and media streaming applications are driving the exponential growth of data traffic. IT managers are now facing the challenges of data center scalability for future IT expansion. As a world-leading data center solutions provider, Delta is introducing power container solutions for MW data center applications. The power container solutions feature high scalability to expand along with business growth. The agile and modular architecture can also combine with other individual modular subsystems including cooling, service, and IT containers for a complete containerized data center. Per customer requirements, Delta offers various design options and services for optimal solutions. Delta also provides total data center life cycle services, including consulting, design, simulation, implementation and after service. Delta is the trusted backup power behind large data centers enabling people to enjoy a better digital life.

     

    Power Container

     

    Advantages

    datacenter solutions: power container - fast deployment   Fast Deployment
    Pay as You Go
     
    • Flexible and scalable with only a few weeks or months for deployment to meet the rapidly growing IT needs.
    • Not restricted to build size (width & height).
    • Add or remove walls, or stack the modules.
    datacenter solutions - power-container: high flexibility   High Flexibility & Agility
    • Movable and reusable for the next build.
    • Multi-sites duplication with same design.
    • Easy for maintenance and spare parts management.
    • Either AC or AC/DC converged backup power is applicable.
    datacenter solutions - power-container: highly integrated and higly reliable   Highly Integrated
    Highly Reliable
    • Prefabricated, pretested, and fully configured.
    • UPS, battery, cooling, fire suppression and DCIM system are well integrated.
    datacenter solutions - power-container: highly integrated and higly reliable   TCO Optimization
    • Less risky. Highly predictable.
    • Minimize human errors and training cost by learning curve effect.
    • Fast deployment enables IT revenue generation at earlier phase for earlier investment payback.

    Datacenter Solutions: Power Container

     

    Case Study 

    One of the world’s leading colocation service providers selected Delta’s power container solution to create the edge network in the Asia Pacific region for its client’s edge computing applications. Delta offers unique flexibility and scalability to match customers' business growth by integrating different power configurations, energy-saving cooling, smart monitoring and control, and other critical elements in one single platform.

    Project Overview:

    • IT load 3MW per data hall
    • Power capacity is 900kW per power container
    • 4 power containers for a data hall
    • N+1 redundancy

    datacenter solutions : power container

     

     

     
    • Product availability varies by country.
    • This is a customized solution and is recommended for larger projects. The detailed specifications vary according to the customer’s requirement.

      For further inquiries, please contact datacenter.solution@deltaww.com