PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family

Modbus Card - UPS Connectivity Solutions

Functions & Features

Convert status and parameter data of your UPS to comply with the standard Modbus protocol
Enable UPS-PC communication via Modbus RTU
Supports Modbus functions: read coils/discrete inputs, holding/input registers, write single coil/register
Device ID can be set to any number between 0-255
Adjustable communications interface termination resistance via DIP switch
Modbus communications format: Supports RTU format
Baud rate: 2400, 4800, 9600 or 19200
Data bit: 7 or 8
Parity check: none, even or odd
 

Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan