PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • Your best choice for a small power rating UPS - N Series, Single Phase, 1/2/3 kVA
  • N Series UPS, Single Phase, 1/2/3 kVA

    Technical Specifications

    Model
    N-1K / N-2K / N-3K
    Power Rating:
     
    ● N-1K
    1 kVA / 0.9 kW
    ● N-2K
    2 kVA / 1.8 kW
    ● N-3K
    3 kVA / 2.7 kW
    Input
     
    Nominal Voltage
    220/230/240 Vac
    Voltage Range
    175~280 Vac (full load), 80~175 Vac (50-100% load)
    Frequency
    50/60 Hz ± 10 Hz
    Power Factor
    > 0.99 (full load)
    Current Harmonic Distortion
    < 3%
    Output
     
    Power Factor
    0.9
    Voltage
    220/230/240 Vac
    Frequency
    50/60 Hz ± 0.05 Hz
    Voltage Harmonic Distortion
    < 3% (linear load)
    Overload Capability
    < 105%: continuous
     
    105~125%: 1 minute
     
    125~150%: 30 seconds
    Crest Factor
    3:1
    Receptacle:
     
    ● N-1K
    IEC C13 x 4
    ● N-2K/3K
    IEC C13 x 6, C19 x 1
    Efficiency
     
    AC-AC:
     
    ● N-1K
    91%
    ● N-2K/3K
    Up to 93%
    Battery
     
    Battery Voltage:
     
    ● N-1K
    24 Vdc
    ● N-2K
    48 Vdc
    ● N-3K
    72 Vdc
    Typical Backup Time
    4.5 min.(full load), 13 min.(half load)
    Recharge Time
    3 hrs to 90%
    Charge Current
    1.5 A
    Audible Noise:
     
    ● N-1K
    < 43 dBA
    ● N-2K/3K
    < 48 dBA
    Display
    LCD panel
    Interface
    MINI Slot x 1, USB Port x 1
    Comformance
     
    Safety & EMC
    CE/RCM/EN62040-1/EN62040-2 Category C2
    Physical
     
    Dimensions (W x D x H):
     
    ● N-1K
    145 x 320 x 225 mm
    ● N-2K/3K
    190 x 390 x 325 mm
    Weight:
     
    ● N-1K
    9 kg
    ● N-2K
    18.6 kg
    ● N-3K
    24.4 kg
    Environment
     
    Operating Temperature
    0~40ºC
    Relative Humidity
    5~95% (non-condensing)
    All specifications are subject to change without prior notice.

     

    Run Time

    Power Rating Battery Run time at different load (mins)
    25% 50% 75% 100%
    1 kVA Internal 26.0 11.4 6.7 3.8
    2 kVA Internal 26.2 11.3 6.6 3.7
    3 kVA Internal 26.7 11.4 6.7 3.7
     
    DISCONTINUED : recommended replacement product  N Gen3 1/2/3 kVA.
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top