PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family

릴레이 I/O 카드

제품규격

5 port 10/100 M RJ45 connector
 
Operation temperature
0~40°C
Input power
8~20 VDC
Power consumption
< 1.2 W
Dimensions
130 x 60 mm
Weight
200 g
 
견적의뢰
이름 *
*
회사명 *
직책 *
업무용 이메일 *
업무용 전화번호 *
국가//지역 *
관심이 있는 제품 *
설명 *
뉴스레터 구독하기 *
 

top