PRODUCT LIST

Data Center Management System

Have the entire data center at your fingertips

To keep operations running smoothly, even under adverse conditions, an effective data center management system is indispensable. Without such a solution in place, you are at constant risk of data loss, data corruption, and hardware damage. Delta provides you a complete Data Center Management System Product Portfolio that simplifies the process of monitoring and managing the data center on a single platform.
Delta InfraSuite Manager - Data Center Infrastructure Management (DCIM)
InfraSuite Manager is Delta’s fully featured DCIM software solution that optimizes data center performance and life cycle management.
더 보기
Delta InfraSuite Device Master
InfraSuite Device Master는 중요한 장치 모니터링을 단순화하고 자동화하는 다양한 기능을 제공합니다. 또한 사용자가 모든 장치의 상태를 보고 이벤트 로그나 기록 데이터를 조회할 수 있고, 상황에 맞는 적절한 조치를 취할 수 있도록 사용자를 돕습니다. 이 소프트웨어 솔루션은 비용 대비 효율적인 배포뿐만 아니라 비즈니스 성장에 맞게 확장 가능합니다.
더 보기
EnviroStation allows integrated monitoring of Data Center conditions
EnviroStation integrates the monitoring of the data center’s environment and other conditions, and sends the data to a central manager via network.
더 보기
EnviroProbe allows single cabinet temperature & humidity monitoring
EnviroProbe monitors temperature, humidity in a single cabinet or area and transmits signals from environment sensor devices in the data center— such as door sensors, smoke detectors, fire detectors, water-leakage detectors, and others—to management.
더 보기
 

Delta provides a complete datacenter solution for ShanXi broadcasting station in China

Delta has won the bid to provide ShanXi broadcasting station with a complete datacenter solution in China. With the client’s requirement for a green, energy efficient data center in its broadcasting tower, the design will include a complete solution along with incorporating modern IT aesthetics. Delta has fulfilled requirements by providing the InfraSuite Data Center Solutions with the installation of the Modular NH Plus UPS, PDC, server rack, RoomCool and datacenter management system. Delta’s InfraSuite Data Center Solution with its high scalability, reliability and efficiency has met the client’s expectations for a green datacenter.

 
견적의뢰
이름 *
*
회사명 *
직책 *
업무용 이메일 *
업무용 전화번호 *
국가//지역 *
관심이 있는 제품 *
설명 *
뉴스레터 구독하기 *
 

top