PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family

EnviroProbe

제품규격

Model
EMS1000 / EMS1100 / EMS1200
Input
EMS2000 Delta-BUS or SNMP Card: 12 Vdc (pin 1 & 4) with PDU SNMP card: 5Vdc (pin 2 & 4)
Input/Output Contacts
 
● EMS1000
4 inputs (dry/wet)
● EMS1100
4 digital outputs
● EMS1200
2 analog inputs, 1 analog output and 1 water-leakage detection.
Dimensions (W x D x H)
66 x 33 x 103 mm
Weight
 
● EMS1000
120 g
● EMS1100/1200
130 g
Temperature
± 0.4°C @ 0~60°C
Humidity accuracy
± 3% RH @ 0~80% RH
Safety regulation compliance
CE, EN55022 Class B, EN55024
 
견적의뢰
이름 *
*
회사명 *
직책 *
업무용 이메일 *
업무용 전화번호 *
국가//지역 *
관심이 있는 제품 *
설명 *
뉴스레터 구독하기 *
 

top