PRODUCT LIST
DELTA UPS FAMILIES
SNMP IPv6 Card - UPS Connectivity Solutions
Technical Specifications
Model
SNMP IPv6 Card
Deployment
Network Connection
10/100 M RJ45 Connector
Input Power
12 Vdc
Power Consumption
< 2 W
Operation Temperature
0 to 60 °C
Operation Humidity
0-95%
Physical
Dimensions
130 x 60 mm
Net Weight
75 g
Conformance
Standard
EN 55022 Class A, EN 55024 ICES-003
Product Certifications
FCC Class B, CE, UL, CAN/CSA
Sustainability
RoHS, REACH
Product available regions :
|
Request A Quote |