PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family

SNMP Card - Connectivity & Support Solutions

Technical Specifications

Deployment
 
Network Connection
10/100M RJ45 Connector
Input Power
9-24 Vdc
Power Consumption
< 1 W
Operation Temperature
0 to 40°C
Physical
 
Dimensions
130 x 60 mm
Net Weight
58 g
 

Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan