PRODUCT LIST

  • Delta Power Quality Solutions
  • Static Var Generator (SVG)

    Technical Specifications

    Mixed Fixed Type

    Rated Voltage
    AC 208 V, AC 400 V
    Electrical Specification
     
    Input Voltage Range
     
    ● AC 208 V
    AC 166~250 V
    ● AC 400 V
    AC 228~456 V, AC 228~480 V
    Electric Connection
    3P4W, 3P3W
    Rated Capacity per Module
     
    ● AC 208 V
    25 kvar / 50 kvar
    ● AC 400 V
    50 kvar / 100 kvar
    Rated Current per Cabinet
     
    ● AC 208 V
    25~350 kvar (Module combination)
    ● AC 400 V
    50~700 kvar (Module combination)
    Rated Frequency
    50(60) Hz ± 10%
    Input Voltage THD Range
    ≤ 15%
    Redundancy
    Each module is an independent reactive compensation system
    Reactive Power Compensation Capability
    Both inductive and capacitive reactive power
    Reactive Power Compensation Performance
    Cosφ ≥ 0.99 after compensation (if the SVG capacity is sufficient)
    Imbalance Correction Capability
    Mitigate negative and zero sequence
    Harmonic Elimination Range
    2nd~25th order (Selectable)
    Harmonic Current Capacity
    20% of rated current
    Full Response Time
    < 10 ms
    Instant Response Time
    < 100 us
    Thermal Loss
     
    ● AC 208 V
    ≤ 5% of SVG rated capacity
    ● AC 400 V
    ​​​​​​​≤ 3% of SVG rated capacity
    Output Current Limitation
    Automatic (100% rated capacity)
    Parallel Expansion (System)
    Up to 10 Racks (7 modules per cabinet)
    MTBF
    > 100,000 hours
    Control Technology
     
    Control Frequency
    30 kHz
    Controller
    DSP + FPGA
    CT Position
    Grid side or Load side
    Waveform Display
    Input Voltage waveform, Grid current waveform, Load current waveform and SVG current waveform
    Harmonic Current Histogram Display
    Grid harmonic current and load harmonic current
    Communication
    Modbus RTU (RS-485), Modbus TCP/IP (Ethernet)
    Physical Specification
     
    IP Grade of Cabinet
    IP20, IP30, IP54, IP55 or customization
    Cooling method
    Intelligent forced air cooling
    Noise Level
    < 65 dB(A) @ 1 m (Module)
    Dust Filter
    Optional
    Dimension
    Please download brochure and refer to SVG Model table
    Weight
    Please download brochure and refer to SVG Model table
    Environmental Requirement
     
    Ambient Temperature
    -10~50°C
    Relative Humidity
    0~95% (No condensation)
    Altitude
    ≤ 1000 m (Rated capacity), 1000~3000 m (De-rating 1% per 100 m)

    Rear/ Front Connection Type

    Electrical Specification
     
    Rated Voltage
    AC 400 V
    Input Voltage Range
    AC 308~456 V, AC 308~480 V
    Electric Connection
    3P4W, 3P3W
    Rated Frequency
    50(60) Hz ± 10%
    Rated Capacity per Module
    50 kvar / 100 kvar
    Rated Current per Cabinet
    50~700 kvar (module combination)
    Redundancy
    Each module is an independent reactive compensation system
    Reactive Power Compensation Capability
    Both inductive and capacitive reactive power
    Reactive Power Compensation Performance
    Cosφ ≥ 0.99 after compensation (if the SVG capacity is sufficient)
    Imbalance Correction Capability
    Mitigate negative and zero sequence
    Full Response Time
    < 20 ms
    Instant Response Time
    < 100 us
    Thermal Loss
    ≤ 3% of SVG rated capacity
    Output Current Limitation
    Automatic (100% rated capacity)
    Parallel Expansion (System)
    Up to 10 Racks (7 modules per cabinet)
    MTBF
    > 100,000 hours
    Control Technology
     
    Switching Frequency
    30 kHz
    Controller
    DSP control
    Communication
    Modbus RTU (RS-485), Modbus TCP/IP (Ethernet)
    Physical Specification
     
    IP Grade of Cabinet
    IP20, IP30, IP42, IP54 or customization
    Cooling method
    Intelligent forced air cooling
    Noise Level
    < 65 dB(A) @ 1 m (Module)
    Dust Filter
    Optional
    Dimension
    Please download brochure and refer to SVG Model table
    Weight
    Please download brochure and refer to SVG Model table
    Environmental Requirement
     
    Ambient Temperature
    ● Rear connection type
    -10~50°C with 100% capacity, de-rating running from 50~55°C
    ● Front connection type
    -25~40°C with 100% capacity, de-rating running from 40~55°C
    Relative Humidity
    0~95% (No condensation)
    Altitude
    ≤ 1000 m (Rated capacity), 1000~2000 m (De-rating 1% per 100 m)