PRODUCT LIST

  • Delta Power Quality Solutions
  • Static Var Generator (SVG)

    Features

    Multifunctional: Reactive power, imbalance and part of Harmonic compensation
    Excellent reactive compensation: High speed, Precise (-0.99 ≤ Cosφ ≤ 0.99), Step-less, Bi-directional (capacitive and inductance) compensation
    Excellent imbalance correction: Both negative and zero sequence, mitigates neutral current
    Harmonic Elimination Range: 2nd~25th order (Selectable)
    Harmonic current capacity: 20% of rated current, 100 kvar SVG can output 30A H2-H25 harmonic compensation current
    Wide input voltage & frequency range, adapts to tough electrical environment
    Low thermal loss and high efficiency
    High stability: Infinite impedance to grid, avoids harmonic resonance problem
    Flexible application: Modular design, embedded in standard or customized cabinet
    Easy installation and maintenance: Easy installation for SVG module replacement and expansion
    Wide capacity range: 25~700 kvar for a single cabinet, up to 10 cabinets in parallel
    Environmental adaptability: -10~50°C temperature, compatible with diesel generators
    Complete protection: Grid over/under voltage, SVG over current, over temperature, and others. All faults recorded inevent log, convenient for failure analysis
    Waveform display function on HMI: Display waveform of input Voltage, Grid current, Load current and SVG current
    Display Harmonic current Histogram on HMI: Grid harmonic current and load harmonic current
    CTs’ reversal auto correction can be setted on HMI, support grid side or load side current detection