PRODUCT LIST

  • Delta Power Quality Solutions
  • Static Var Generator (SVG)

    Compensation Performance

    SVG Compensation Performance

    Delta’s PQC Series SVG can rapidly and continuously compensate both inductive and capacitive reactive power, and correct load imbalance. With sufficient capacity, the SVG ensures excellent fundamental power factor improvement performance.

    Fundamental Power Factor (Cosφ) ≥ 0.99 (improves both leading and lagging PF)

     

    SVG Actual Compensation Performance

    Application: Harbor
    Loads: Inductive Motors.
    Compensation Results: Fundamental Power Factor (Cosφ) was improved from 0.82 to 0.99, current RMS value was reduced from 1335A to 1116A (around 16%).

    Delta PQC, SVG performance harbor.jpg

    Power and Energy were recorded by Fluke 435, as below. 

    Power and Energy

    Delta PQC, SVG performance harbor - power and energy

     

    Application: Petrochemical Industry
    Loads: Inductive Motors
    Compensation Result: Fundamental Power Factor (Cosφ) was improved from 0.44 to 0.98, current RMS value was reduced from 2436A to 1289A (around 47%).

    Delta PQC, SVG performance petrochemical industry

    Power and Energy were recorded by Fluke 435, as below. 

    Power and Energy

    Delta PQC, SVG performance petrochemical industry - power and energy