PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family

Modbus Card - UPS Connectivity Solutions

Technical Specifications

Model
Modbus Card
Deployment
 
Input Power
8-14 Vdc
Power Consumption
< 1.2 W
Operation Temperature
0 to 40°C
Operation Humidity
10-80%
Communication Interface
 
Port
RS-232 x1*, RS-485 x1, RS-422 x1
 
(* RS-232 can simultaneously be used with RS-485 or RS-422.)
Physical
 
Dimensions
130 x 60 mm
Net Weight
150 g
 

Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan