PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family

Mini USB Card - UPS Connectivity Solutions

Technical Specifications

Model
Mini USB Card
Deployment
 
Input Power
12 Vdc
Power Consumption
0.5 W
Operation Temperature
0 to 40°C
Operation Humidity
10-80%
Physical
 
Dimensions
68 x 43 mm
Net Weight
30 g