PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family

Uninterruptible Power Supply, Modulon NH Plus

Technical Specifications

Model
NHP-20K / NHP-40K / NHP-60K
 
NHP-80K / NHP-100K / NHP-120K
Power Rating (kVA / kW *)
[20K]: 20kVA / 18kW
 
[40K]: 40kVA / 36kW
 
[60K]: 60kVA / 54kW
 
[80K]: 80kVA / 72kW
 
[100K]: 100kVA / 90kW
 
[120K]: 120kVA / 108kW
Input
 
Nominal Voltage
380/220, 400/230, 415/240 Vac (3 phase, 4-wire + G)
Voltage Range
300~477 Vac (full load), 208~300 Vac (70%~100% load)
Current Harmonic Distortion
< 3% (full load)
Power Factor
> 0.99
Frequency
45~65Hz
Output
 
Voltage
380/220, 400/230, 415/240 Vac (3 phase, 4-wire + G)
Output Power Factor
0.9
Voltage Harmonic Distortion
≤ 3% (linear load)
Voltage Regulation
± 1% (static)
Frequency
50/60 ± 0.05 Hz
Overload Capability
≤ 125%: 10 minutes
 
≤ 150%: 1 minute
Interface
 
Standard
RS232 x 1, SMART slot x 2, Output dry contact x 6, Input dry contact x 2, Battery cabinet temperature x 4, Battery cabinet status detection x 1, Parallel port x 1, REPO x 1
Conformance
 
Safety
CE, RCM
UPS Classification According to IEC 62040-3
VFI-SS-111
Other Features
 
Parallel Redundancy
Module and system redundancy
 
Maximum 4 units in parallel up to 480 kVA
Emergency Power Off
Local and remote
SRAM Event Log
500 records
Efficiency
 
AC-AC
94%
ECO Mode
97%
Environment
 
Operating Temperature
0 ~ 40ºC
Relative Humidity
0 ~ 95% (non-condensing)
Audible Noise (at one meter)
[20K]: < 65 dB
 
[40K]: < 68 dB
 
[60K]: < 68 dB
 
[80K]: < 70 dB
 
[100K]: < 72 dB
 
[120K]: < 73 dB
IP Protection
IP20
Physical
 
Dimensions (WxDxH)
 
UPS
[20K~80K]: 520 x 910 x 1165 mm
 
[100K~120K]: 520 x 975 x 1695 mm
Battery Pack
[20K~80K]: 520 x 855 x 1165 mm (26 Ah x 40 pcs)
 
[100K~120K]: 520 x 855 x 1695 mm (40 Ah x 40 pcs)
Weight
[20K]: 170 kg
 
[40K]: 200 kg
 
[60K]: 230 kg
 
[80K]: 260 kg
 
[100K]: 350 kg
 
[120K]: 380 kg
* Subject to reconfiguration of the UPS. Delta provides the configuration service.
** When input voltage is 208~300/120~173 Vac, the sustainable loading is from 70% to 100% of the UPS capacity.

These specifications are subject to change without notice. Please contact us or our distributors in your region for the latest specs.
 
Request A Quote
First Name *
Last Name *
Company *
Job Title *
Work Email *
Work Phone *
State / Province
Country *
Products you are interested in *
Message *
Subscribe Newsletter *
 

top