PRODUCT LIST
DELTA UPS FAMILIES
Uninterruptible Power Supply, Modulon NH Plus
Features
Mean Time to Repair (MTTR) Close to Zero
With the NH Plus’s modular structure, when a failure occurs the malfunctioning module is automatically excluded from the system and another takes over to maintain normal operations. You can then hot swap a backup module so the repair time is effectively zero.
Since restoring the system uses a simple module swap, the chance for a subsequent failure due to non-standard maintenance procedures is also reduced significantly.
Since restoring the system uses a simple module swap, the chance for a subsequent failure due to non-standard maintenance procedures is also reduced significantly.
Scalable as Your Enterprise Grows
Typically, the number of UPSs needed for a project is based on the largest foreseeable load requirements. With the NH Plus’s modular structure, you can scale from 20kVA to 480kVA adding 20kVA units as you require. You no longer need to make a large upfront investment based on estimated future needs.
The NH Plus’s scalability not only lowers your initial investment in UPSs, it also reduces your total equipment cost such as in air conditioning, helping optimize the effectiveness of your UPS and infrastructure deployment.
The NH Plus’s scalability not only lowers your initial investment in UPSs, it also reduces your total equipment cost such as in air conditioning, helping optimize the effectiveness of your UPS and infrastructure deployment.
N + X Redundancy
With N+X redundancy a system has several UPS units or modules operating in parallel. Up to X number of UPS units or modules can fail, the system will continue to run smoothly.
Conventional UPSs rely on a 1+1 redundancy structure. While 1+1 improves reliability, its offline maintenance and system expansion capabilities lack flexibility. But what is more critical, system redundancy provides only one level of protection.
In contrast, the NH Plus has an extremely flexible structure, offering N+1, N+2, N+3, and N+X redundancy. You can always add more modules to increase the backup redundancy.
Conventional UPSs rely on a 1+1 redundancy structure. While 1+1 improves reliability, its offline maintenance and system expansion capabilities lack flexibility. But what is more critical, system redundancy provides only one level of protection.
In contrast, the NH Plus has an extremely flexible structure, offering N+1, N+2, N+3, and N+X redundancy. You can always add more modules to increase the backup redundancy.
Integrated Monitoring and Management
With SNMP card and monitoring instruments, the NH Plus allows users to monitor and manage the environment’s temperature, humidity, fire, smoke, leak detectors and security system.
High Efficiency and Energy Saving
Today’s enterprises are searching for energy saving solutions to reduce operation costs. The NH Plus’s patented technology achieves over 90% efficiency, even for loads as low as 15%, and exceeds 94% efficiency with loads over 27%.
The NH Plus’s outstanding power efficiency provides users with significant savings on electricity bills and a greatly reduced carbon footprint compared with conventional UPSs.
The NH Plus’s outstanding power efficiency provides users with significant savings on electricity bills and a greatly reduced carbon footprint compared with conventional UPSs.
Request A Quote |