Modular UPS - DPH Series, Three Phase, 25- 75/150/200 kW
![Delta Data Center - DPH Series, Three Phase, 25-200 kW, Scalable up to 800 kW in parallel Delta Data Center - DPH Series, Three Phase, 25-200 kW, Scalable up to 800 kW in parallel](/media/download/Modular-UPS-DPH-Series-75-150-200kW-1.jpg.jpg)
Technical Specifications
Product available regions :
Because product specifications vary slightly from region to region, please download your local leaflet or visit your local website for detailed product information.
Because product specifications vary slightly from region to region, please download your local leaflet or visit your local website for detailed product information.
|
Model
DPH-75K / DPH-150K / DPH-200K
Power Rating
● DPH-75K
25, 50, 75 kVA/kW
25 kW Power Module: Up to 3 units
● DPH-150K
25, 50, 75, 100, 125, 150 kVA/kW
25 kW Power Module: Up to 6 units
● DPH-200K
25, 50, 75, 100, 125, 150, 175, 200 kVA/kW
25 kW Power Module: Up to 8 units
Input
Nominal Voltage
380/220 Vac, 400/230 Vac, 415/240 Vac (3 phase, 4-wire +G)
Voltage Range
305~478 Vac (full load), 242~478 Vac (60% load)
Current Harmonic Distortion
< 3%*
Power Factor
> 0.99
Frequency
45~65 Hz
Output
Voltage
380/220 Vac, 400/230 Vac, 415/240 Vac (3 phase, 4-wire +G)
Output Power Factor
1 (kVA=kW)
Voltage Harmonic Distortion
≤ 2% (linear load)
Voltage Regulation
±1% (static)
Frequency
50 or 60 Hz
Frequency Regulation
± 0.05 Hz
Overload Capacity
≤ 125%: 10 minutes
≤ 150%: 1 minute
Interface
Standard
System communication port x 1, LCM port x 1, Parallel port x 2, Smart slot x 2, Output dry contact x 6, Input dry contact x 2, Battery dry contact x 2, REPO
Optional
SNMP IPv6 card, ModBus card, Relay I/O card,
Battery cabinet temperature sensor cable, Battery cabinet status detection kit
Conformance
Safety & EMC
BSMI, CE
Other Features
Parallel Redundancy and Expansion
Module and system redundancy
Maximum 4 units
Emergency Power Off
Local and remote
Battery Start
Yes
Event Log
3000 records
Efficiency
AC-AC
96% (Tested by TÜV)
ECO Mode
99%
Environment
Operating Temperature
0~40˚C
Relative Humidity
0~95% (non-condensing)
Audible Noise (at one meter)
< 62 dBA
Dimensions (W x D x H)
600 x 1090 x 2000 mm
Weight
UPS System
● DPH-75K
310 kg
● DPH-150K
320 kg
● DPH-200K
350 kg
Power Module
32 kg
Rack-mount PDC
● DPH-75K
32 kg
● DPH-150K
32 kg
● DPH-200K
N/A
Battery Module
● DPH-75K
29.5 kg
● DPH-150K
N/A
● DPH-200K
N/A
Maximum Capacity
Rack-mount PDC
● DPH-75K
1
● DPH-150K
2
● DPH-200K
N/A
Breaker Module (for Rack-mount PDC)
● DPH-75K
6
● DPH-150K
12
● DPH-200K
N/A
Battery Module
● DPH-75K
4
● DPH-150K
N/A
● DPH-200K
N/A
* When input vTHD is less than 1%.
All specifications are subject to change without prior notice.
Request A Quote |