Modular UPS - DPH Series, Three Phase, 25- 75/150/200 kW
![Delta Data Center - DPH Series, Three Phase, 25-200 kW, Scalable up to 800 kW in parallel Delta Data Center - DPH Series, Three Phase, 25-200 kW, Scalable up to 800 kW in parallel](/media/download/Modular-UPS-DPH-Series-75-150-200kW-1.jpg.jpg)
Introduction
Because product specifications vary slightly from region to region, please download your local leaflet or visit your local website for detailed product information.
|
The modular UPS ideal for medium-sized datacenters
Introducing the next generation of modular uninterruptible power supply (UPS) systems designed for ultimate availability, excellent performance, high efficiency, and ideally suited for medium-sized datacenters.The Modulon DPH Series UPS is a modular UPS used extensively for critical operations, since it provides 25% more power output compared to power factor 0.8 UPS systems. Designed for the most stringent datacenter requirements, the Modulon DPH Series offers the highest possible availability. With its modular structure, the true on-line, double conversion, three-phase Modulon DPH Series UPS system offers a scalable architecture for optimal power designs. It provides 25kW to 200kW of uninterruptible power with additional 800kW capacity in parallel.
The Modulon DPH Series’ scalable architecture is available in a 19" enclosure, and supports vertical and horizontal expansion for versatile installation arrangements. Integration of your power distribution can take shape within the same rack or in parallel rack enclosures. Optimal placement is ultimately decided by the needs of the datacenter, not the limitations of the UPS system.
Built-in redundancy guarantees a continued power supply for mission critical applications, and the fully fault-tolerant design of the Modulon DPH Series offers self-redundancy for the control mechanism, cooling and power modules. Mean time to repair (MTTR) is close to zero, due to hot-swappable functionality for all critical components. In the event of failure by the main module, full control logic enables the system to self-synchronize and switch to the backup, for a seamless transition with no disruption to operations.
Delta's Modulon DPH Series UPS provides one of the highest efficiency ratings in its class. With fully rated power, this modular 3 phase UPS delivers maximum power capacity, better power protection and quality to the load. Scalability, availability, and efficiency distinguish the Modulon DPH Series UPS as the best solution for power protection and distribution in your datacenters.
Applications
Request A Quote |