Modular UPS - DPH Series, Three Phase, 25- 75/150/200 kW
![Delta Data Center - DPH Series, Three Phase, 25-200 kW, Scalable up to 800 kW in parallel Delta Data Center - DPH Series, Three Phase, 25-200 kW, Scalable up to 800 kW in parallel](/media/download/Modular-UPS-DPH-Series-75-150-200kW-1.jpg.jpg)
Features
Product available regions :
Because product specifications vary slightly from region to region, please download your local leaflet or visit your local website for detailed product information.
Because product specifications vary slightly from region to region, please download your local leaflet or visit your local website for detailed product information.
|
Ultimate Availability
Advanced fault tolerance design achieved by self redundancy guarantees operation continuity
Self-synchronization of power and control modules for continuous on-line operation even in the event of control module failure avoids downtime caused by single point failure
Hot-swappable key modules and components to ensure Mean Time To Repair (MTTR) close to zero without downtime risk
High Scalability
Vertical expansion from 25 kW to 75/150/200 kW supporting N+X redundancy in a single rack enclosure reduces footprint
Parallel expansion up to four units without requiring additional hardware
Optional Rack-Mount Power Distribution Cabinet (rPDC) (applicable for 75/150 kW models) has flexibility to arrange its UPS’s output power feeding according to its connected critical loads
Optional built-in battery modules (applicable for 75 kW models) at maximum four units (four battery trays each)
Excellent Power Performance and Efficiency
Fully rated power (kVA=kW) maximizes power availability
High AC-AC operating efficiency of 95% at 30% light load and 96% from 50% load results in marked energy cost savings
Low harmonic pollution (iTHD < 3%) reduces upstream investment costs and meets demanding power requirements
Easy Maintenance
Built-in manual bypass features eliminate maintenance-related downtime
Proactive detection of fan failure and switch fault for early diagnosis of UPS malfunction
Plug and play modularity simplifies the maintenance process
Request A Quote |