Modular UPS - DPH Series, Three Phase, 25- 75/150/200 kW
![Delta Data Center - DPH Series, Three Phase, 25-200 kW, Scalable up to 800 kW in parallel Delta Data Center - DPH Series, Three Phase, 25-200 kW, Scalable up to 800 kW in parallel](/media/download/Modular-UPS-DPH-Series-75-150-200kW-1.jpg.jpg)
High Scalability
Because product specifications vary slightly from region to region, please download your local leaflet or visit your local website for detailed product information.
|
Scalable architecture allows you to optimize cost expenditure to meet your power demands and deliver uninterrupted services in line with the business growth without over-sizing the power capacity.
The plug and play design of power module supports vertical and horizontal expansion of power capacity at the right time with the right investment. In the situation of a single rack enclosure, the system can vertically scale from 25kW to 75/150/200kW and achieve N+1 or N+X redundancy in the same rack. As business demands grow, the flexibility of the Modulon DPH allows for parallel expansion of up to four units without requiring additional hardware.
The Modulon DPH offers the advantages you need without the high initial investment costs or sacrificing power capacity so as not to create investment excess due to capital waste.
Request A Quote |