PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • Delta Online UPS - Ultron Family - 10kVA or higher, Three-Phase On-Line UPS
  • DPM Series UPS, 250-1250 kVA, 480 Vac

    Technical Specifications

    Model
    DPM-250K / DPM-500K / DPM-750K / DPM-1000K / DPM-1250K
    Power Rating
     
    ● DPM-250K
    250 kVA / 250 kW
    ● DPM-500K
    500 kVA / 500 kW
    ● DPM-750K
    750 kVA / 750 kW
    ● DPM-1000K
    1000 kVA / 1000 kW
    ● DPM-1250K
    1250 kVA / 1250 kW
    Input
     
    Nominal Voltage
    480 Vac, 3P3W
    Voltage Range
    +10/-15%, 408~552 Vac (full load)
    Frequency
    45~65 Hz
    Power Factor
    > 0.99 (full load)
    Current Harmonic Distortion
    < 3%
    Output
     
    Voltage
    480 Vac, 3P3W
    Voltage Regulation
    ± 1%
    Voltage Harmonic Distortion
    < 1.5% (linear load)
    Overload Capability
    105~≤ 125%: 10 minutes
     
    126~≤ 150%: 1 minute
     
    > 150%: 1 second
    Frequency
    50/60 Hz ± 0.05 Hz
    External Battery
     
    Compatible Type
    Lithium-ion, VRLA, vented
    Battery Voltage
    480 Vdc
    Quantit
    38~42 pcs
    Charge Current
     
    ● DPM-250K
    70 A
    ● DPM-500K
    140 A
    ● DPM-750K
    210 A
    ● DPM-1000K
    280 A
    ● DPM-1250K
    350 A
    Display
    LCD: Touch Screen
    Communication Interfaces
    Smart Slot x 1, Parallel Port x 2, REPO Port x 1, Input Dry Contact x 2, Output Dry Contact x 6, Breaker Detection x 4, USB Port x 2, RS-232 x 1, SNMP Card x 1, Battery Temperature Detection x 4
    Parallel Operation
    Redundancy and Expansion: Up to 8 units
    Efficiency
    Online Mode: Up to 96% (95% at 30% load)
     
    Robust ECO Mode: Up to 98.5%
    Environment
    Operating Temperature: 32~104°F (0~40°C)
     
    Relative Humidity: 0~95% (non condensing)
     
    Protection Level: IP20
    Dimensions (W x D x H)
     
    ● DPM-250K
    59.6 x 34.4 x 74.8 in
    ● DPM-500K
    83.8 x 34.4 x 74.8 in
    ● DPM-750K
    108.1 x 34.4 x 74.8 in
    ● DPM-1000K
    153.9 x 34.4 x 74.8 in
    ● DPM-1250K
    178.2 x 34.4 x 74.8 in
    Weight
     
    ● DPM-250K
    2136 lb
    ● DPM-500K
    2866 lb
    ● DPM-750K
    4409 lb
    ● DPM-1000K
    5952 lb
    ● DPM-1250K
    7496 lb
    All specifications are subject to change without prior notice.
     

    Product available regions :

    EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
            450-1375 K

    For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.

     
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top