PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family

HPH Series UPS, Three Phase, 60/80/100/120 kW

Introduction

Best-in-class power protection with maximum power and cost efficiency

Behind every great design there is an answer. Delta's true online double-conversion Ultron HPH Series is the solution for small and medium data centers and mission critical applications requiring highly reliable power protection and unbeatable energy efficiency.

The innovation behind the Ultron HPH Series UPS design incorporates low iTHD (< 3 %), 96% AC-AC and 99% ECO mode energy efficiency for increased Total Cost of Ownership (TCO) savings. Fully rated power (kVa=kW) without de-rating, the Ultron UPS offers leading AC-AC efficiency without sacrificing any available power requirements. Increased availability is further augmented through Ultron HPH watch-dog design.

Quite simply, the HPH Series UPS from Delta is a best-in-class (three phase 60/80/100/120 kVA UPS) power protection system that combines maximum available power, unsurpassed energy efficiency, and superior power performance with a significant advantage: TCO savings. HPH is an ideal choice for datacenters as well as for industries involved in factory equipment, communication systems, computer network systems, medical systems, monitoring systems and more. 

Swappable interior architecture for quick and easy maintenance; Redundant fan design enhances system reliability

 

Applications

HPH Series applications: Datacenter, Telecom, Industrial, Network, Security, Lab, Medical, Metro, Banking

 

Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
20-60 kVA (208V)  

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.

 
 
Request A Quote
First Name *
Last Name *
Company *
Job Title *
Work Email *
Work Phone *
State / Province
Country *
Products you are interested in *
Message *
Subscribe Newsletter *
 

top