PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • Delta Online UPS - Ultron Family - 10kVA or higher, Three-Phase On-Line UPS
  • NT Series, Three Phase, 20-500 kVA

    Benefits & Features

    Availability
    Available from 20 to 4,000 kVA (8 x 500 kVA in parallel).
    Parallel redundancy without requiring extra hardware to increase reliability.
    Optional harmonic filter and 12-pulse rectifier.
    Redundant auxiliary power and control circuit ensures higher reliability.
    Inbuilt maintenance and static bypass switch.
    Flexibility
    Multi-language LCD display and LED status indicators.
    RS-232, RS-485 and six programmable dry contact outputs.
    Compatible with generator installation and unbalanced loads.
    Optional external battery cabinet for longer backup time.
    Low Total Cost Of Ownership
    Parallel expansion as your business grows and consequently saves initial investment.
    Wide input voltage range extends battery lifetime.
    Economy mode saves energy and operating cost.
    Common battery installation saves initial investment.
     

    Product available regions :

    EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
    15-100 kVA (480 V)

    For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.

     
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State/Province
    Country/Region *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top