PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • Your best choice for a small power rating UPS - N Series, Single Phase, 1/2/3 kVA
  • N Series UPS, Single Phase, 1/2/3 kVA

    Benefits & Features

    Availability
    True online double-conversion topology and zero transfer time to battery ensure high reliability.
    Advanced DSP (Digital Signal Processor) controller for fast computation capability and a simplified control circuit for enhanced stability.
    Wide input voltage range allows the UPS to work in harsh electrical environments.
    Generator compatibility ensures continuous and reliable power.
    Green with Low TCO
    High input power factor (> 0.99) and low input harmonic distortion (iTHD < 3%) save upstream investment.
    Output power factor up to 0.9 presents a stronger load capacity.
    AC-AC efficiency up to 93% and high efficiency of 91% at 50% load results in marked energy cost savings.
    Compact design saves more space for critical equipment.
    Intelligent Management
    Excellent local communications through LCD display.
    Intelligent battery management maximizes battery performance and sustains battery life.
    Mini slot and USB port enhance monitoring and manageability.
     

    Product available regions :

    EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
                   

    For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.

     
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top