PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • Delta UPS Amplon family - 1kVA or higher, Single-Phase UPS
  • Amplon GAIA Series, Single Phase UPS, 1/2/3 kVA

    Features

    Double-conversion technology provides 24/7 full-time protection.
    Built-in batteries for basic runtime demands.
    Battery-start capability without utility power.
    RS232 and USB connectivity with power management software.
    Built-in data line surge protector for phone/fax/network.
    Rack or tower configuration in 2U size cabinet.
    Optional external battery pack for longer backup time.
    SMART slot for remote management.
    Programmable output saves energy for important loads.
    Input voltage range meets the needs of most applications and avoids frequent transfers to battery mode to help prolong battery life.
    High input power factor (pf > 0.97) saves installation cost.
    Intelligent management prevents battery from overdischarge.
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top

    SUBSCRIBE NEWSLETTER