PRODUCT LIST

Amplon GAIA Series, Single Phase UPS, 1/2/3 kVA

Technical Specifications

DISCONTINUED : recommended replacement product RT Series 1/2/3 kVA.
 
Model
GAIA-1K / GAIA-2K / GAIA-3K
Power Rating
 
● GAIA-1K
1 kVA / 800 W
● GAIA-2K
2 kVA / 1600 W
● GAIA-3K
3 kVA / 2100 W
Input
 
Nominal Voltage
200/208/220/230/240 Vac (single phase)
Voltage Range
130~275 Vac
Frequency
50 or 60 ± 5 Hz
Power Factor
> 0.97
Electrical Connection
 
● GAIA-1K
Power cord (IEC320 C14)
● GAIA-2K
Power cord (IEC320 C20)
● GAIA-3K
Power cord (IEC320 C20)
Output
 
Voltage
200/208/220/230(default)/240 Vac (single phase) *
Voltage Harmonic Distortion
< 3% (linear load), < 6% (computer load)
Voltage Regulation
± 2%
Frequency
50 or 60 ± 0.05 Hz
Wave Form
Pure sine wave
Overload Capability
105~125%: 3 minutes
 
125~150%: 30 seconds
 
> 150%: 0.5 second
Receptacle
 
● GAIA-1K
IEC320 C13 x 3 x 2
● GAIA-2K
IEC320 C13 x 3 x 2, IEC320 C19 x 1
● GAIA-3K
IEC320 C13 x 3 x 2, IEC320 C19 x 1
Battery
 
Rating
 
● GAIA-1K
12 V / 8.5 Ah, 2 pcs
● GAIA-2K
12 V / 8.5 Ah, 4 pcs
● GAIA-3K
12 V / 8.5 Ah, 6 pcs
Charge Current
 
● GAIA-1K
0.6~1.2 A (default 0.8 A)
● GAIA-2K
0.6~1.2 A (default 0.8 A)
● GAIA-3K
0.74~1.38 A (default 1 A)
Typical Backup Time
 
● GAIA-1K
12 minutes (half load), 4 minutes (full load)
● GAIA-2K
13 minutes (half load), 4 minutes (full load)
● GAIA-3K
15 minutes (half load), 5 minutes (full load)
Interface
 
Standard
RS232 x 1, USB x 1, SNMP slot x 1
Conformance
 
Safety
CE, EN62040-1
EMC
 
● GAIA-1K
EN62040-2 Class B
● GAIA-2K
EN62040-2 Class A
● GAIA-3K
EN62040-2 Class A
Other Features
 
Data Line Protector
Built-in (RJ11/RJ45, phone and network)
REPO
RJ11 connector
Rail Kit
Optional
Tower Stand Kit
Included in package
External Battery Pack
Optional
Efficiency
 
AC-AC
> 87% (full load)
Environment
 
Operating Temperature
0~40ºC
Relative Humidity
5~95% (non-condensing)
Audible Noise (at one meter)
 
● GAIA-1K
45 dBA
● GAIA-2K
50 dBA
● GAIA-3K
60 dBA
Physical
 
UPS Dimensions(W x D x H)
 
● GAIA-1K
440 x 335 x 89 mm
● GAIA-2K
440 x 432 x 89 mm
● GAIA-3K
440 x 610 x 89 mm
Battery Pack Dimensions(W x D x H)
 
● GAIA-1K
440 x 333 x 89 mm
● GAIA-2K
440 x 430 x 89 mm
● GAIA-3K
440 x 608 x 89 mm
UPS Weight
 
● GAIA-1K
13 kg
● GAIA-2K
21 kg
● GAIA-3K
31 kg
Battery Pack Weight
 
● GAIA-1K
16 kg
● GAIA-2K
29 kg
● GAIA-3K
43 kg
* For 200 Vac rating, UPS capacity will de-rate 10%.
All specifications are subject to change without prior notice.
 
GAIA Series - 120V   (Product available regions: SEA and South America)
Model
GAIA-1K / GAIA-2K / GAIA-3K
Power Rating
 
● GAIA-1K
1 kVA / 800 W
● GAIA-2K
2 kVA / 1600 W
● GAIA-3K
3 kVA / 2100 W
Input
 
Nominal Voltage
110/120 Vac (single phase)
Voltage Range
 
● GAIA-1K
80~138 Vac (full load)*
● GAIA-2K/3K
90~138 Vac (full load)
Frequency
50 or 60 ± 5 Hz
Power Factor
> 0.97
Electrical Connection
 
● GAIA-1K
Power cord (NEMA 5-15P)
● GAIA-2K
NEMA 5-20P (Re-Wireable)
● GAIA-3K
NEMA L5-30P
Output
 
Voltage
120 Vac (single phase)
Voltage Harmonic Distortion
< 3% (linear load), < 6% (computer load)
Voltage Regulation
± 2%
Frequency
50 or 60 (default) ± 0.05 Hz
Wave Form
Pure sine wave
Overload Capability
< 105%: Continuous
 
105~125%: 3 minutes
 
125~150%: 30 seconds
 
> 150%: 0.5 second
Receptacle
 
● GAIA-1K
NEMA 5-15Rx2x3
● GAIA-2K
NEMA L5-20Rx1, NEMA 5-15/20Rx6
● GAIA-3K
NEMA L5-30Rx1, NEMA 5-15/20Rx6
Battery
 
Rating
 
● GAIA-1K
12 V / 8.5 Ah, 2 pcs
● GAIA-2K
12 V / 8.5 Ah, 4 pcs
● GAIA-3K
12 V / 8.5 Ah, 6 pcs
Recharge Time
≤ 6 hours to 80%
Typical Backup Time
 
● GAIA-1K
13 minutes (half load), 4 minutes (full load)
● GAIA-2K
13.5 minutes (half load), 4 minutes (full load)
● GAIA-3K
15 minutes (half load), 5 minutes (full load)
Display
 
LED
Online, Bypass, On-battery, Overload, Battery low, Fault, Replace battery, Battery level, Loading level
Interface
 
Standard
RS232 x 1, USB x 1, SNMP Slot x 1
Other Features
 
Battery Start
Yes
Data Line Protector
Built-in (RJ11/RJ45, phone and network)
REPO
RJ11 connector
Rail Kit
Optional
Tower Stand Kit
Optional
External Battery Cabinet
Optional
Efficiency
 
AC-AC
> 87% (full load)
Environment
 
Temperature
0~40ºC
Relative Humidity
5~95% (non-condensing)
Noise (at one meter)
 
● GAIA-1K
45 dBA
● GAIA-2K
50 dBA
● GAIA-3K
60 dBA
Physical
 
UPS Dimensions(W x D x H)
 
● GAIA-1K
440 x 335 x 89 mm
● GAIA-2K
440 x 432 x 89 mm
● GAIA-3K
440 x 610 x 89 mm
Battery Cabinet Dimensions(W x D x H)
 
● GAIA-1K
440 x 333 x 89 mm
● GAIA-2K
440 x 430 x 89 mm
● GAIA-3K
440 x 608 x 89 mm
UPS Weight
 
● GAIA-1K
13 kg
● GAIA-2K
21 kg
● GAIA-3K
31 kg
Battery Cabinet Weight
 
● GAIA-1K
16 kg
● GAIA-2K
29 kg
● GAIA-3K
43 kg
* 65-80 (linearly de-rating between 70% ~ 100% loading)
All specifications are subject to change without prior notice.
top